HPDMB68N4NBCP - Modular Hi-Pro Distribution Manifold | Parker NA

Modular Hi-Pro Distribution Manifold | #HPDMB68N4NBCP

HPDMB68N4NBCP

Modular Hi-Pro Distribution Manifold | #HPDMB68N4NBCP

Parker’s Hi-Pro series air distribution manifolds are supplied as an interconnected assembly utilising Hi-Pro ball valves with two shut-off funcions in one body, mounted on a base plate.


Technical Specifications

  • Inlet Size (inch): 1/2"
  • Drain Option: All outlets plugged
  • Valve Size (Inch): 1/4"
  • In/Out Connection: FNPT
  • Manifold Type: 6 Valve
  • Connection 1 Thread Style: NPT
  • Number of Valves: 6 Valve
  • Inlet Connection Size: 1/2" inch
  • Connection Type: FNPT
  • Valve Port Size: 1/4" inch
  • Connection 1 Thread Size: NPT
  • Drain Option: All outlets plugged
  • Maximum Operating Pressure: 6000 psi, 414 bar
  • Materials of Construction: AISI 316 Stainless Steel
  • Maximum Operating Temperature: 232 °C, 449 °F
  • Minimum Operating Temperature: -54 °C, -65.2 °F
  • Industry Application: Air Distribution
  • Bore Diameter: 10 mm, 3/8 inch
  • Seat Material: PTFE
  • Seat Type: PEEK
Safety Warning

Item Information

Parker’s Hi-Pro series distribution manifolds are supplied as an interconnected assembly utilising Parker Hi-Pro ball valves with two shut-off functions in one body, mounted on a base plate. Each valve has a 10 mm bore. Unlike many other air distribution manifolds, Parker offers integral ended connections, which eliminates the need for NPT.

There is a choice of eight configurations, with 4, 6, 8, 10, 12, 14, 16, 18 or 20 valves. The distribution unit features connections at both ends; either of these can be used as an inlet and the other can either be blanked off or fitted with a purge valve as a build-to-order option. Parker can also supply the unit with a single valve connected to the inlet, enabling users to totally isolate all the outlet valves from the supply point.

The main inlet and outlet of the distribution unit offer a choice of connection types and sizes, including 1/4" to 1” female pipe threads and 1/4" to 2” socket welds, as well as a 2” flange. The distribution valve outlets can be 1/4" or 1/2" pipe threads.

As standard, the distribution ball valves are manufactured from 316 stainless steel and have a maximum working pressure rating of 6000 PSI (414 bar).  The valves are also available in 6Mo versions. There is a choice of PTFE and PEEK seating materials – the latter offer a temperature range of -54 to 232˚C (-65.2 to 449˚F).

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical

Features/Benefits:
• Integral ended connections
• Corrosion free with excellent chemical resistance
• Suitable for all proprietary instruments
• Extend instrumentation life
• Reduce plant downtime
• Eliminate high maintenance costs

Applications:
• Process instrument distribution lines for air

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516