HSRS38 - Clamps - Hydraulic Steel Clamps | Parker NA

Clamps - Hydraulic Steel Clamps | #HSRS38

HSRS38

Clamps - Hydraulic Steel Clamps | #HSRS38

EO-Tube Hydraulic Steel Clamps is a space saving system that can be welded afterwards and allows vibration free laying and mounting of tubes.


Technical Specifications

  • Style: galvanized Cr(VI)-free
  • Accessories Type: Clamp with block
  • Material: Steel
  • Tube O.D.: 38
  • Accessories Included: Elastomere Inlay for HSRS, Clamp with block, Clamp (without block)
  • Materials of Construction: Santoprene 64 shore, Steel
  • Product Style: smooth, galvanized Cr(VI)-free
  • Tube O.D.: 12, 15, 20, 25, 30, 35, 38, 42, 47, 50, 48, 60 mm
Safety Warning

Item Information

EO-Tube Hydraulic Steel Clamps is a space saving system that can be welded afterwards and allows vibration free laying and mounting of tubes.

DESIGN
Top and bottom clamp halves are identical. The support-block is welded in upend or flat position.

FIELD OF APPLICATION
The clamp is used for the whole mobile hydraulic. The small dimension of the clamp allows hydraulic tubes and hoses to be mounted afterwards.

The robust construction of the clamp provides for impact and vibration reduction. The low height of this clamp type allows hydraulic lines to be installed at any time later on – e.g. for the installation of additional units on construction machines. The noise protection inlay provides for an improved noise reduction and guarantees the safe fastening of sensitive tubes
and host lines.

Compatibili with channel rails of HILTI, HALFEN, UNISTUT.

MARKETS:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

APPLICATIONS:
• Suitable for general hydraulic applications.

Features/ Benefits of EO tube clamps:
• The function of tube clamps is the fixing of straight tubes, bent tubes and hoses, the broad product range of Parker tube clamps helps to find a solution for all requests and therefore extends the range of applications.
• Their notable features are re-set capability, high tensile strength, very high abrasion resistance and excellent resistance to cold. This range of features enlarges the number of possible applications and stretches the life-cycle of tube clamps.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614