HT-20435A-10430 - OBSOLETE: Heavy Steam Trace Bundles - HT-Temptrace™ | Parker NA

OBSOLETE: Heavy Steam Trace Bundles - HT-Temptrace™ | #HT-20435A-10430

HT-20435A-10430

OBSOLETE: Heavy Steam Trace Bundles - HT-Temptrace™ | #HT-20435A-10430 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Process Tube O.D. (inch): 1/4
  • Tracer Tube O.D. (inch): 1/4
  • Number of Tubes: 1
  • Process Tube Material: Welded Stainless Steel Type 316/316L ASTM A269
  • Number of Tubes: 1
  • Process Tube Material: Welded Stainless Steel Type 316/316L ASTM A269
  • Process Tube Outside Diameter: 1/4 inch
  • Process Tube Wall Thickness: 0.035 inch
  • Tracer Tube Material: Seamless Copper Type 122 DHP ASTM B68/B75
  • Tracer Tube Outside Diameter: 1/4 inch
  • Tracer Tube Wall Thickness: 0.03 inch
  • Nominal Outside Diameter: 1.1 inch
  • Minimum Bend Radius: 8 inch
  • Horizontal Support Center Length Requirements: 5 to 6 ft
  • Vertical Support Center Height Requirements: 10 to 15 ft
  • Maximum Operating Temperature: 400 °F, 204 °C, 355 °F, 179 °C
  • Cover Material: FR-PVC
  • Cover Color: Black
Safety Warning

Item Information

Parflex HT - Heavy Steam Trace Bundles consist of a single process tube and tracer, a non-hygroscopic glass fiber thermal insulation that provides minimum heat loss and a tough, black, 105°C-rated, flame-resistant PVC (FR-PVC) jacket that protects the tubing against corrosive atmospheres, water, oils, acids, alkalies and most chemicals. Direct tracer to process tube contact produces higher process tube temperatures than the light trace product, making the HT - Heavy Steam Trace Tubing an optimal solution for applications that require elevated temperatures. Such applications include pressure transmission and analyzer sample lines carrying heavy oils or distillates, gases or vapors. For ordering information and specific product details, please review the literature listed under the Product Support tab.

Markets:
• Chemical Processing and Refineries

Features/Benefits:
• Air-spaced, cross wrapped applied non-hygroscopic fiberglass thermal insulation provides minimum heat loss
• Flame-resistant PVC jacket protects the tubing against corrosive atmospheres, water, oils, acids, alkalies and most chemicals
• Direct tracer to process tube contact produces higher process tube temperatures than the light trace product
• Each tube in every length of Parflex Temptrace™ is pressure tested prior to shipment to assure the instrument engineer a high-quality, reliable, trouble-free product
• Accessories are available for connecting multiple lengths of steam trace bundles and sealing bundle ends

Applications:
• Pressure transmission
• Analyzer sample lines carrying heavy oils or distillates, gases or vapors

Technical Specifications:
• Tubing: Type 122 DHP Seamless Copper and 316/316L Welded Stainless Steel are standard
• Designed to be used with steam pressures of 15 PSIG (1 BAR) to 230 PSIG (15.8 BAR)
• Maintains process tube temperatures from 200°F (93°C), at -40°F (-40°C) ambient, to 355°F (179°C), at 80°F (26.6°C) ambient, with product surface temperatures of less than 140°F (60°C) at 80°F (26.6°C) ambient
• Standard product has a Maximum Temperature Rating (MTR*) of 400°F (204.4°C)
• Maximum Temperature Rating is the maximum allowable temperature of the tracing fluid; temperatures in excess of this may damage the product or alter its performance

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563