Hydraulic Constant Working Pressure Hose 4000 PSI - GlobalCore 722 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Hose Cover Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Constant Working Pressure Hose 4000 PSI - GlobalCore 722 Hose

Hydraulic Constant Working Pressure Hose 4000 PSI - GlobalCore 722 Hose

With 4,000 PSI constant working pressure hoses, half SAE bend radius, and three cover options, Parker’s 722 GlobalCore hose delivers maximum performance and efficiency.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Maximum Operating Pressure: 280 bar, 4000 psi, 28 MPa
  • Specifications Met: ISO 18752, MSHA TC & ST covers only
  • Compatible Fitting: 43 Series
  • Weight: 0.60 to 2.99 kg/m, 0.40 to 2.01 lb/ft
  • Inside Diameter: 3/8 to 1-1/2 inch, 10 to 38 mm
  • Maximum Operating Temperature: 100 °C (TC & ST), 125 °C (TC & ST), 212 °F (TC & ST), 257 °F (TC & ST)
  • Application: Agriculture Equipment, Construction Equipment, Forestry, Hydraulics, Transportation
  • Hose Reinforcement Material: 4 Spirals
  • Size: -6 to -16
  • Minimum Bend Radius: 2-1/2 to 10 inch, 65 to 250 mm
  • Outside Diameter: 0.78 to 2.06 inch, 19.8 to 52.5 mm
  • Cover Material: Synthetic Rubber, Synthetic Rubber Abrasion Resistant, Synthetic Rubber Super Abrasion Resistant
  • Hose Inner Tube Material: Synthetic Rubber

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's 722 hose, within the GlobalCore product line, was designed to deliver consistency and reliability with a constant working pressure of 4,000 PSI in all sizes. It is light, durable, and easily bent making installation easier and quicker. The 722 Hose is designed, built and tested to the ISO 18752 performance specifications. Sizes range from 3/8” to 1” in diameter with different cover options available for various markets

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Utility Equipment
• Waste & Refuse

Features/Benefits:
• Standard, ToughCover or SuperTough cover options to prevent abrasion
• Half SAE bend radius for ease of installation and low force to flex
• 4,000 PSI constant working pressure in all sizes
• 4-spiral construction for longer life in high-impulse, heavy-duty cycle applications

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings

Related Documents

×
Products Hose I.D. (size) Hose Cover Type
722-6 -6 Standard Cover
722-8 -8 Standard Cover
722-10 -10 Standard Cover
722-12 -12 Standard Cover
722-16 -16 Standard Cover
722TC-6 -6 ToughCover
722TC-8 -8 ToughCover
722TC-10 -10 ToughCover
722TC-12 -12 ToughCover
722TC-16 -16 ToughCover
722ST-6 -6 SuperTough Cover
722ST-8 -8 SuperTough Cover
722ST-10 -10 SuperTough Cover
722ST-12 -12 SuperTough Cover
722ST-16 -16 SuperTough Cover

687PDC
687583