Industrial Hydraulic Cylinder – Seal Kits (Europe) | Parker NA

Industrial Hydraulic Cylinder – Seal Kits (Europe) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Industrial Hydraulic Cylinder – Seal Kits (Europe)

Technical Specifications

  • Number of Rod Sizes per Bore Size: up to 3
  • Product Style: Tie Rod, Roundline
  • Maximum Operating Pressure: up to 250 bar
  • Minimum Bore Diameter: 25 mm
  • Bore Diameter: up to 320 mm
  • Minimum Rod Diameter: 12 mm
  • Maximum Rod Diameter: 220 mm
  • Maximum Stroke Length: 5000 mm
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Temperature: 150 °C, 302 °F
  • Mounting Type: Extended Tie-rods, Flange, Foot, Pivot, Trunnion
  • Cylinder Action: Single Acting, Double Acting
  • Port Type: Metric, BSPP
  • Piston Type: Standard, Low Friction, LoadMaster
  • Rod End Type: up to 7
  • Rod End Thread Type: Metric
  • Technology: Hydraulics
  • Product Type: Cylinder Actuator
  • Product Series: Series HMI Industrial Hydraulic Cylinders
  • Brand: Parker
  • Division: Cylinder and Accumulator Division - Europe
  • Application: Hydraulic Cylinder
Safety Warning

Full Product Description

Seal kit look-up for industrial hydraulic cylinders manufactured in EMEA: find the seal kits of our cylinders by entering the Serial Number / PTS or part number.

Related Documents

×

687PDC
687940