Pressure Sensor SCP / SensoControl | #K-SCP-060-C4-05-PD


LOADING IMAGES
K-SCP-060-C4-05-PD

Pressure Sensor SCP / SensoControl | #K-SCP-060-C4-05-PD

With its fast response times, the pressure sensor SCP guarantees the safe capture of pressure peaks in hydraulic systems. The robust stainless steel design allows a variety of applications, for example cooling water or pneumatics.


Technical Specifications

  • Output Type: CAN signal for hand meters
  • Port Type: PD
  • Calibration Type: Factory calibration according to ISO 9001
  • Operating Pressure: 0 ... 060 bar
  • Brand: SensoControl
  • Division: High Pressure Connectors Europe Division
  • Industry: Service applications in mobile and industrial hydraulics
  • Application: Pressure measurement with SensoControl hand meters.
  • Technology: DMS
  • Product Type: Pressure Sensor
  • Product Style: Diagnostic sensor for hand meters
  • Operating Temperature: -25 to 85 °C
  • Port Size: Push to Connect - PD Series Coupler PD222
  • Specifications Met: CE
  • Weight: approx. 195 gram
  • Height: n/a
  • Length: n/a
  • Width: Body diameter 22 mm
  • Accuracy: ± 0.5 % + 0.2 %/year
  • Electrical Connection: 5-pin connector
  • Operating Pressure: 0 to 060 bar
Safety Warning

Item Information

With its fast response times, the pressure sensor SCP guarantees the safe capture of pressure peaks in hydraulic systems. The robust stainless steel design allows a variety of applications, for example cooling water or pneumatics.

All pressure sensors are delivered with a diagnosis adapter (M16x2 or PQC) installed. Fast and safe connection to the hydraulic system is ensured. Installation times are reduced.

Features / Advantages:
• Low height
• Robust stainless steel design
• Response times of 1 ms
• Capturing of pressure peaks
• Accuracy ±0.5 %

Markets:
• Service applications in mobile and industrial hydraulic

 

Applications:

• Pressure measurement with SensoControl hand meters. For maintenance, trouble shooting, machine set up or optimization

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Contact & Support Information
Feedback Form
Compliance, Certifications & Safety
HPCE_ISO9001_WBL
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614