LCB Series - LCB040 Belt Driven, Slider Bearing Rodless Linear Actuator | #LCB040SG02000BRN


LOADING IMAGES
LCB040SG02000BRN LCB040SG02000BRN LCB040SG02000BRN

LCB Series - LCB040 Belt Driven, Slider Bearing Rodless Linear Actuator | #LCB040SG02000BRN

LCB040 actuators incorporate a low friction, dry running slide bearing driven by a steel reinforced timing belt providing a high speed, high acceleration solution at a low cost. They are suitable for loads of up to 60N and can move at speeds up to 8m/s


Technical Specifications

  • Drive Station: Two Drive Shafts (shaft on both sides)
  • Drive Orientation: Drive Shaft on Right
  • Carriage Type: Short Carriage, 100mm Long
  • Stroke (mm): Stroke Length - 2000mm
  • Product Series: LCB
  • Profile Width: 40 mm, 1 to 75 mm
  • Drive Axis Type: Belt
  • Bearing Type: Slider Bearing
  • Maximum Stroke Length: 2000 mm, 78.7 inch
  • Maximum Operating Speed: 5 m/sec, 197 inch/sec
  • Maximum Acceleration: 20 m/sec2, 787 inch/sec2
  • Maximum Thrust: FX: 160 N, FX: 36 lbs
  • Load Capacity: FZ: 100 N, FZ: 1250 N, 0 to 300 N
  • Repeatability: ± 0.2 mm, ± 0.008 inch
  • Bidirectional Repeatability: 0.11 to 0.25 mm
  • Idler Unit Option: On Demand
  • Additional Protection Included: None
  • Corrosion Resistance Included: On Demand
  • Specifications Met: -
  • Feedback Type: None
Safety Warning

Item Information

LCB is a compact, robust linear actuator with an external sliding guidance system and integrated toothed belt drive - the construction is simple, economic and robust, making the LCB a cost effective alternative to traditional toothed belt actuators. The simple, cost effective design of the LCB is also well suited for replacing pneumatic actuators in applications requiring a higher level of performance and control. Combined with Parker motors and controls, the LCB offers a fully programmable, high performance solution at a great value.

LCB040 Belt Driven Linear Actuator - Features:
• Profile Width : 40 mm
• Maximum Load Capacity : 1250 N
• Thrust Forces : up to 160 N
• Travel Lengths : up to 2 m
• Speeds : up to 5 m/s
• Accelerations : up to 20 m/s²
• Typical Repeatability : ± 0.2 mm
• External Sliding Guide - clean and dry, no need for lubrication that can attract dust particles
• Toothed Belt and Pulley Drive Mechanism - high service life and low noise operation
• Low purchase, installation and operating costs

Typical Application Areas:
• Pick-&-Place Applications
• Packaging, Labeling and Wrapping Systems
• Sensor and Format Adjustment (e.g. back-stop)
• Pusher-, Picker- and Gripper Applications
• Positioning
• Feeding
• Cutting

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859