Mini Pneumatic Push-In Fittings (3mm) - LF 3200 | Product Series

Filter by

    No filters selected

Product Type

Shape

Body Material

Connection 1 Type

Configuration

Connection 1 Thread Size

Product Style

Connection 2 Tube Outside Diameter

Connection 3 Tube Outside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mini Pneumatic Push-In Fittings (3mm) - LF 3200

Mini Pneumatic Push-In Fittings (3mm) - LF 3200

Miniature pneumatic installations are very precise and sensitive systems, having specific operating characteristics.Consequently, Parker Legris has developed this ergonomic range of brass push-in fittings for its mechanical robustness and compactness.

Technical Specifications

  • Maximum Operating Temperature: 80 °C, 176 °F
  • Application: Compressed Air, Automotive Process, Inert Gases, Packaging, Pneumatics, Semiconductor, See Part Technical Specs., Manufacturing Equipment, Vacuum
  • Minimum Operating Temperature: -15 °C, 5 °F
  • Tube Outside Diameter: 3 mm, 0.12 inch
  • Maximum Operating Pressure: 2.0 MPa, 290 psi, 20 bar, 18 bar
  • Connection Type: Push-to-Connect, Push-to-Connect, Thread, Plug-in, Push-to-Connect
  • Shape: Straight, Elbow 90°, Tee
  • Seal Material: NBR (O-Ring)
  • Vacuum Pressure Rating: 755 mm-Hg
  • Quantity per Box: 10 to 50
  • Weight: 0.001 to 0.005 kg
  • For Fluid Type: Air (Compressed Air)
  • Specifications Met: REACH, RoHS, ISO 14743

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Miniature pneumatic installations are very precise and sensitive systems, having specific operating characteristics.

Consequently, Parker Legris has developed this ergonomic range of brass push-in fittings for its mechanical robustness and compactness.

Features/Benefits:

- Compact & Lightweight

• 25% smaller than other fittings on the market for optimum actuator dimensions
• Minimum weight for maximum efficiency
• Reduces energy consumption and limits actuator wear

- Resistance & Performance

• All brass components for excellent impact resistance
• Gripping system with collet for increased robustness and service life
• Excellent resistance to high operating pressures

- Reliability

• 100% leak-tested in production
• Date coding to guarantee quality and traceability
• Ideal for very sensitive applications
• Corrosion-resistant

Markets:

• Factory Automation
• Vehicule Assembly Facilities
• Food and Beverage
• Semiconductor
• Wearing Apparel
• Packaging Machinery

Applications:

• Pneumatic Machinery Equipment
• Low Pressure Compressed Air Conveying
• Suitable for Vaccum Applications


Technologies:

• Miniature Fittings
• Push-In Fittings
• Brass Push-In Fittings
• Push-to-Connect Fittings
• Pneumatic Fittings
• Instant Fittings
• Quick Fittings
• Connectors

Technical Characteristics:

• Fluids: Compressed Air, Non-corrosive Fluids
• Materials: Chemical nickel-plated brass, NBR
• Pressure: Vacuum to 20 bar
• Temperature: -15°C to +80°C
• Ø metric: 3mm

Regulations:

• ISO 14743: Pneumatic fluid power, push-in connectors for thermoplastic tubes
• DI: 94/9/EC (ATEX )
• DI: 2002/95/EC (RoHS), 2011/65/EC
• RG: 1907/2006 (REACH)

Product Types:

• Stud Fittings
• Tube-To-Tube Fittings
• Tube-To-Tube Accessories

Related Documents

×
Products Product Type Shape Body Material Connection 1 Type Configuration Connection 1 Thread Size Product Style Connection 2 Tube Outside Diameter Connection 3 Tube Outside Diameter
3202 03 00 Tube-to-Tube Fittings and Accessories Elbow 90° Tube / Tube Brass, Nickel-plated 3 mm (O.D.)
3204 03 00 Tube-to-Tube Fittings and Accessories Tee - Tube / Tube Brass, Nickel-plated 3 mm (O.D.)
3206 03 00 Tube-to-Tube Fittings and Accessories Brass, Nickel-plated Tube to Tube 3 mm (O.D.)
3218 03 09 Stud Fittings Brass, Nickel-plated Metric M3x0.5 Male Stud Single Banjo Thread 3 mm (O.D.)
3218 03 19 Stud Fittings Brass, Nickel-plated Metric M5x0.8 Male Stud Single Banjo Thread 3 mm (O.D.)
3226 03 00 Tube-to-Tube Fittings and Accessories Brass, Nickel-plated Blanking Plug with Tailpiece 3 mm (O.D.)
3229 03 09 Stud Fittings Elbow 90° - Male Stud Extented Adjustable Brass, Nickel-plated Metric M3x0.5 3 mm (O.D.)
3229 03 19 Stud Fittings Elbow 90° - Male Stud Extented Adjustable Brass, Nickel-plated Metric M5x0.8 3 mm (O.D.)
3266 03 04 Tube-to-Tube Fittings and Accessories Brass, Nickel-plated Reducer with Tailpiece 3 mm (O.D.) 4 mm (O.D.)
3281 03 09 Stud Fittings Brass, Nickel-plated Metric M3x0.5 Male Stud Fitting Thread 3 mm (O.D.)
3281 03 19 Stud Fittings Brass, Nickel-plated Metric M5x0.8 Male Stud Fitting Thread 3 mm (O.D.)
3293 03 09 Stud Fittings Run Tee - Male Stud Adjustable Thread Brass, Nickel-plated Metric M3x0.5 3 mm (O.D.)
3293 03 19 Stud Fittings Run Tee - Male Stud Adjustable Thread Brass, Nickel-plated Metric M5x0.8 3 mm (O.D.)
3298 03 09 Stud Fittings Branch Tee - Male Stud Adjustable Thread Brass, Nickel-plated Metric M3x0.5 3 mm (O.D.)
3298 03 19 Stud Fittings Branch Tee - Male Stud Adjustable Thread Brass, Nickel-plated Metric M5x0.8 3 mm (O.D.)
3299 03 09 Stud Fittings Elbow 90° - Male Stud Adjustable Thread Brass, Nickel-plated Metric M3x0.5 3 mm (O.D.)
3299 03 19 Stud Fittings Elbow 90° - Male Stud Adjustable Thread Brass, Nickel-plated Metric M5x0.8 3 mm (O.D.)

687PDC
A43098