OBSOLETE: Transfer Hose - B9 | Product Series

Filter by

    No filters selected

Color

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Transfer Hose - B9

OBSOLETE: Transfer Hose - B9 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Media: Air, Coolants, Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: n/a
  • Maximum Operating Pressure: 250 psi, 1.7 MPa, 17 bar
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Compatible Fitting: 56 Series, 82 Series
  • Inside Diameter: 3/16 to 5/8 inch, 5 to 16 mm
  • Weight: 0.04 to 0.20 lb/ft, 0.06 to 0.30 kg/m
  • Application: Automotive, Fluid Handling, Manufacturing, Pneumatics
  • Hose Inner Tube Material: Specially Formulated Polyurethane
  • Cover Material: Polyurethane Specially Formulated
  • Hose Reinforcement Material: Fiber
  • Size: -3 to -10
  • Minimum Bend Radius: 1 to 5 inch, 25 to 102 mm
  • Outside Diameter: 0.390 inch, 0.460 inch, 0.550 inch, 0.640 inch, 0.780 inch, 0.920 inch, 9.9 to 23.4 mm
  • Vacuum Pressure Rating: 28 inch-Hg, 711.2 mm-Hg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s B9 General Purpose Transfer Hose is a very flexible hose offering exceptional flexibility. It is a lightweight hose designed for use in applications that involve low pressure transmission of air, oil, water and coolants.

Markets:
• Fluid Handling
• Industrial
• Mobile Equipment
• Factory Automation

Features/Benefits:
• Excellent flexibility for ease of installation
• Lightweight for simplified routing and usage

Applications:
• Low pressure transmission of air, oil, water, and coolants
• Robotics

Technical Specifications:
• Tube: Specially formulated polyurethane
• Reinforcement: Fiber
• Cover: Red specially formulated polyurethane, non-perforated
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Color Hose I.D. (inch)
B903 Red 0.1875
B904 Red 0.25
B905 Red 0.3125
B906 Red 0.375
B908 Red 0.5
B910 Red 0.625
B903BK Black 0.1875
B904BK Black 0.25
B905BK Black 0.3125
B906BK Black 0.375
B908BK Black 0.5
B910BK Black 0.625

687PDC
687563