Marine Hose – MSXL Hydraulic Hose for Steering 1500 psi | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Marine Hose – MSXL Hydraulic Hose for Steering 1500 psi

Marine Hose – MSXL Hydraulic Hose for Steering 1500 psi

MXSL hydraulic hose is specifically designed for marine steering systems. Sea water resistant.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: n/a
  • Compatible Fitting: MS Series (permanent only)
  • Maximum Operating Pressure: 10.3 MPa, 103 bar, 1500 psi
  • Maximum Operating Temperature: 185 °F, 85 °C
  • Minimum Bend Radius: 2-1/4 inch, 57 mm
  • Application: Marine Steering
  • Weight: 0.05 lb/ft, 0.07 kg/m
  • Outside Diameter: 0.500 inch, 12.7 mm
  • Inside Diameter: 5/16 inch, 8 mm
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Aramid Fiber
  • Size: -5

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

MSXL hydraulic steering hose is used specifically in hydraulic steering for boats where fast accurate response and low volumetric expansion is needed. The hose is layered with a unique bonding process to provide optimum kink resistance and low volumetric expansion and it is manufactured with a salt water resistant cover.

Parker MSXL hose is qualified with MS Series permanent fittings only.

Markets:
• Marine

Features/Benefits:
• Fast, accurate response
• Low volumetric expansion
• Kink resistant
• Corrosion resistant thermoplastic construction
• Salt water resistant cover

Applications:
• Marine hydraulic steering systems

Technical Specifications:
• Cover: Non-perforated
• HBR bend restrictor is available for permanent fittings only
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch)
MSXL-5 5/16

687PDC
687563