Marine Hose Fittings – MS Series | Product Series

Filter by

    No filters selected

Connection 2 Type

Shape

Connection 2 Size

Connection 1 Hose Inside Diameter

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Marine Hose Fittings – MS Series

Marine Hose Fittings – MS Series

MS series are available in both permanent crimp and field attachable brass constructions for corrosion resistance in marine steering applications.

Technical Specifications

  • Connection 1 Size: 5/16 to 3/8 inch Hose I.D., 8 to 10 mm, -5 to -6 (Size)
  • Connection 2 Size: See Part Connection 2 Size Technical Specs.
  • Hex Size: See Part Hex Size Technical Specs.
  • Maximum Operating Pressure: 1500 psi (Dependent on hose), 10.3 MPa, 103 bar
  • Brand: Parker
  • Technology: Hydraulics, Fluid & Gas Handling
  • Product Type: Hose Fittings
  • Shape: Straight
  • Configuration: Hose to Port, Hose to Standpipe
  • Connection 1 Type: Hose
  • Specifications Met: n/a
  • Body Material: Brass
  • Coating: n/a
  • For Fluid Type: Petroleum Hydraulic Fluids, Lubricants (Oils), Water
  • Connection 2 Type: Field Attachable, Permanent Crimp, See Part Connection 2 Type Technical Specs.
  • Industry: Marine
  • Connection Length: See Part Connection Length Technical Specs. Cut-off allowance
  • Division: Parflex Division
  • Application: Medium Pressure Hydraulics, Marine

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker MS series brass hose fittings, designed for use in hydraulic marine steering applications, are available in both permanent crimp and field attachable constructions for corrosion resistance in fresh water and salt water environments.  They are qualified for use with Parker MSH (Marine Steering Hose) and available in both 5/16” (-5) and 3/8” (-6) sizes. When connected to the commonly used brass adapters, galvanic corrosion is also minimized with the brass MS series hose fittings.  

Markets:  
• Marine

Features/Benefits:
• Parkalign® dies

Applications:
• Hydraulic marine steering systems
    - Outboard motors

Related Documents

×
Products Connection 2 Type Shape Connection 2 Size Connection 1 Hose Inside Diameter Body Material
108MS-6-5B Permanent Crimp, Female SAE 45° - Swivel Straight 5/8"-18 5/16" (I.D.) Brass
108MS-6-6B Permanent Crimp, Female SAE 45° - Swivel Straight 5/8"-18 3/8 (I.D.) Brass
134MS-6-5B Permanent Crimp, Male Standpipe - Rigid Straight 3/8" 5/16" (I.D.) Brass
134MS-6-6B Permanent Crimp, Male Standpipe - Rigid Straight 3/8" 3/8 (I.D.) Brass
1TFMS-6-5B Permanent Crimp, Marine Tube Straight 9/16"-24 5/16" (I.D.) Brass
208MS-6-5B Field Attachable, Female SAE 45° - Swivel Straight 5/8"-18 5/16" (I.D.) Brass
208MS-6-6B Field Attachable, Female SAE 45° - Swivel Straight 5/8"-18 3/8 (I.D.) Brass
2TFMS-6-5B Field Attachable, Marine Tube Straight 9/16"-24 5/16" (I.D.) Brass

687PDC
687563