MCN32 - Multiclamp - Pipe Clamp System | Parker NA

Multiclamp - Pipe Clamp System | #MCN32

MCN32

Multiclamp - Pipe Clamp System | #MCN32

A ‘fit for purpose’ pipe clamping system. Leak free, noise free and vibration free pipe clamping


Technical Specifications

  • Quantity per Box: 50
  • Materials of Construction: Anti-corrosive zinc plated steel
  • Part Type: Stacking nut
  • Product Series: Series 32
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Pipe Clamp System
  • Product Series: Multiclamp
Safety Warning

Item Information

Multiclamp is a system of components, each one engineered to a high standard – that together build to provide effective, all-purpose pipe work clamping.

Available as single clamp, double clamp, 12 or 16 hole Multiclamp, there is a complete range of split bushes to accept pipe or hose diameters from 6 mm up to 50 mm from 3 x Series of Multiclamp.

Product Features:
• High quality pipe clamping system in 3 ranges - Series 10, 16 or 32.

• Pipe or hose diameters from 6 mm up to 50 mm.

• 26 different diameter, high quality split rubber bushes.

• Zinc plated steel construction with anti-corrosive, full passivate.

• Stainless Steel clamp option available.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor

Read More Show Less

CAD Drawings + Files

Part Number
MCN32 STP

Ok

x

Related Documents

Literature and Reference Materials
BROCHURE-Multiclamp - Pipe Clamp System
×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472