Medium Pressure Inline Duplex Filter MPD Series | Product Series

Filter by

    No filters selected

Flow Rate

Micron Rating

Seal Material

Bypass Valve Pressure Rating

Port Connection Type

Indicator Type

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Pressure Inline Duplex Filter MPD Series

Medium Pressure Inline Duplex Filter MPD Series

The Parker MPD's innovative modular design provides solutions across a broad range of industrial applications. Allowable operating pressure of 1200 PSI/82.8 Bar and capable of flows up to 150 GPM/581 LPM depending on viscosity.

Technical Specifications

  • Mounting Style: Inline
  • Pressure Rating: 1200 psi, 81.6 bar, 500 psi, 34 bar, 3000 psi, 206.9 bar
  • Flow Rate: 100.0 gal/min, 378.5 L/min, 150.0 gal/min, 567.8 L/min
  • Micron Rating: 10Q Microglass, 02Q Microglass, 20Q Microglass, 05Q Microglass
  • Seal Material: Fluorocarbon, Nitrile
  • Bypass Valve Pressure Rating: 50 psi, 3.5 bar, 25 psi, 1.7 bar
  • Port Type: 2 inch SAE 4 bolt code 61 flange face, 2 inch 300 lb RF ANSI Flange (500psi)
  • Indicator Type: visual auto reset, visual auto reset, visual auto reset, electrical with DIN 43650 connector, electrical with DIN 43650 connector, visual/auto reset, electrical with DIN 43650 connector, electrical with DIN 43650 connector, visual auto reset, indicator/po
  • Indicator Pressure Setting: 50 psi, 3.5 bar, 25 psi, 1.7 bar
  • Options: None, high pressure
  • Housing Material: Ductile Iron and Steel
  • Filter Element Type: Coreless
  • For Fluid Type: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Maximum Operating Temperature: 160.0 °F, 71.0 °C
  • Weight: 215 lbs (98 kg), 285 lbs (129 kg)
  • Compatible Element: 935518Q, 935488Q, 935521Q, 935458Q, 935520Q
  • Product Style: Hydraulic Filter
  • Product Type: Hydraulic Filter
Safety Warning

Full Product Description

Prior to the availability of Parker's Medium Pressure Filter series, applications were restricted by limitations of a spin-on can, or were forced into the higher cost range of high pressure filters. The need for economical, medium pressure range filters with excellent fatigue pressure ratings has been met by Parker Hydraulic Filter Division.

The Parker MPD Series Filters are an outstanding choice for today's demanding hydraulic control and circulating oil systems. The MPD's innovative modular design, rugged ductile iron construction and coreless element technology, combined with many other features, provide solutions across a broad range of industrial applications.

The Modular design provides user flexibility for simplex or duplex applications. Incorporating side chambers as simplex filters along with duplex installations provide common elements across the circuit design.

Construction features like full ported transfer valve with neutral center flow capability offer tremendous benefit in cold start conditions. Standard features like pressure sensing taps, vents, drains and internal pressure equalization make this product incomparable in industry.


Design Features
• Modular Design Filter
• Application Flexibility and Reduced Installation due to Common Elements
• Uses a Simplex or Duplex
• Top Access Cover
• Removes element from top, reducing mess
• Lighter than removing the entire bowl
• Visual and Electrical Indicators
• Know exactly when Element service is required
• Drain Port
• Drain all Oil from Assembly Prior to Servicing, Eliminates Cross-Contamination
• Vent Port
• Purges all Trapped Air in Filter, Achieving Maximum Element Performance and Prevents a “Spongy” System
• Documented Consistent Performance Backed by Recognized Test Standards
• Coreless, Multi-layered Media
• High Capacity and High Efficiency
• No Performance Loss from Pleat Bunching
• HF4 Optional
• Equalizing Valve and Manifold
• Safe, Reliable, and requiring No Additional Plumbing
• Upstream and Downstream Sensing Ports
• Offering Product Flexibility

Ecoglass III represents the merging of high performance filtration technology with environmentally conscious engineering. The Ecoglass III line of replacement elements feature 100% non-metallic construction. The design reduces solid waste and minimizes disposal costs for industry. The non-metallic construction means lightweight elements (60% less weight) for easier servicing.

The Ecoglass III elements utilize the same proprietary media design as our Microglass III line of replacement elements. With Ecoglass III, a reusable core is installed into the filter housing and remains in service throughout the life of the assembly.

The unique multi-layer design combines high efficiencies with exceptional dirt holding capacities for performance that is unequalled in the industry today. This performance is further enhanced in the MPD series with the introduction of the deep pleat design. The deep pleat element design increases the amount of media in the element and therefore increases capacity.

Typical Applications
• Circulating Lube Oil Systems
• Power Generation Control Systems
• Steel Mill Control Systems
• Pulp & Paper Control Systems
• Test Stands
• Automotive Stamping Presses
• Offshore & Land Based Oilfield Applications

Related Documents

×
Products Flow Rate Micron Rating Seal Material Bypass Valve Pressure Rating Port Connection Type Indicator Type Options
F3MPD110QEM2M250Y91 100 gpm (378.5 lpm) 10Q microglass Fluorocarbon 50 psi (3.5 bar) 2 inch SAE 4 bolt code 61 flange face visual auto reset, visual auto reset None
F3MPD202QEM2E250Y91 150 gpm (567.8 lpm) 02Q microglass Fluorocarbon 50 psi (3.5 bar) 2 inch SAE 4 bolt code 61 flange face visual auto reset, electrical with DIN 43650 connector None
F3MPD202QEM2M250Y91 150 gpm (567.8 lpm) 02Q microglass Fluorocarbon 50 psi (3.5 bar) 2 inch SAE 4 bolt code 61 flange face visual auto reset, visual auto reset None
F3MPD220QEE2M250Y91 150 gpm (567.8 lpm) 20Q microglass Fluorocarbon 50 psi (3.5 bar) 2 inch SAE 4 bolt code 61 flange face electrical with DIN 43650 connector, visual auto reset None
MPD110QEE2E225Y91 100 gpm (378.5 lpm) 10Q microglass Nitrile 25 psi (1.7 bar) 2 inch SAE 4 bolt code 61 flange face electrical with DIN 43650 connector, electrical with DIN 43650 connector None
MPD110QEE2E250Y91 100 gpm (378.5 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) 2 inch SAE 4 bolt code 61 flange face electrical with DIN 43650 connector, electrical with DIN 43650 connector None
MPD110QEM2M250B21 100 gpm (378.5 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) 2 inch 300 lb RF ANSI Flange (500psi) visual auto reset, visual auto reset None
MPD202QEM2E250Y91 150 gpm (567.8 lpm) 02Q microglass Nitrile 50 psi (3.5 bar) 2 inch SAE 4 bolt code 61 flange face visual auto reset, electrical with DIN 43650 connector None
MPD205QEM2E225Y91 150 gpm (567.8 lpm) 05Q microglass Nitrile 25 psi (1.7 bar) 2 inch SAE 4 bolt code 61 flange face visual auto reset, electrical with DIN 43650 connector None
MPD205QEM2E250B21 150 gpm (567.8 lpm) 05Q microglass Nitrile 50 psi (3.5 bar) 2 inch 300 lb RF ANSI Flange (500psi) visual auto reset, electrical with DIN 43650 connector None
MPD205QEM2M250Y91 150 gpm (567.8 lpm) 05Q microglass Nitrile 50 psi (3.5 bar) 2 inch SAE 4 bolt code 61 flange face visual auto reset, visual auto reset None
MPD205QEM2P50B21 150 gpm (567.8 lpm) 05Q microglass Nitrile 50 psi (3.5 bar) 2 inch 300 lb RF ANSI Flange (500psi) visual auto reset, indicator/port only None
MPD205QEM2P50Y91 150 gpm (567.8 lpm) 05Q microglass Nitrile 50 psi (3.5 bar) 2 inch SAE 4 bolt code 61 flange face visual auto reset, indicator/port only None
MPD210QEM2E225B21 150 gpm (567.8 lpm) 10Q microglass Nitrile 25 psi (1.7 bar) 2 inch 300 lb RF ANSI Flange (500psi) visual auto reset, electrical with DIN 43650 connector None
MPD210QEM2E250Y91 150 gpm (567.8 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) 2 inch SAE 4 bolt code 61 flange face visual auto reset, electrical with DIN 43650 connector None
MPD210QEM2M250Y91 150 gpm (567.8 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) 2 inch SAE 4 bolt code 61 flange face visual auto reset, visual auto reset None
MPD210QEPP25B21 150 gpm (567.8 lpm) 10Q microglass Nitrile 25 psi (1.7 bar) 2 inch 300 lb RF ANSI Flange (500psi) indicator/port only, indicator/port only None
MPD220QEE2M250Y91 150 gpm (567.8 lpm) 20Q microglass Nitrile 50 psi (3.5 bar) 2 inch SAE 4 bolt code 61 flange face electrical with DIN 43650 connector, visual auto reset None
MPD220QEE2P50Y91 150 gpm (567.8 lpm) 20Q microglass Nitrile 50 psi (3.5 bar) 2 inch SAE 4 bolt code 61 flange face electrical with DIN 43650 connector, indicator/port only None
MPD220QEM2M250B21 150 gpm (567.8 lpm) 20Q microglass Nitrile 50 psi (3.5 bar) 2 inch 300 lb RF ANSI Flange (500psi) visual auto reset, visual auto reset None
MPD220QEM2M250Y91 150 gpm (567.8 lpm) 20Q microglass Nitrile 50 psi (3.5 bar) 2 inch SAE 4 bolt code 61 flange face visual auto reset, visual auto reset None
MPDH202QEM2M250Y91 150 gpm (567.8 lpm) 02Q microglass Nitrile 50 psi (3.5 bar) 2 inch SAE 4 bolt code 61 flange face visual auto reset, visual auto reset high pressure
MPDH205QEM2M250Y91 150 gpm (567.8 lpm) 05Q microglass Nitrile 50 psi (3.5 bar) 2 inch SAE 4 bolt code 61 flange face visual auto reset, visual auto reset high pressure
MPDH210QEE2E250Y91 150 gpm (567.8 lpm) 10Q microglass Nitrile 50 psi (3.5 bar) 2 inch SAE 4 bolt code 61 flange face electrical with DIN 43650 connector, electrical with DIN 43650 connector high pressure

687PDC
731421