Replacement Elements - Medium Pressure Inline Duplex Filter MPD Series | Product Series

Filter by

    No filters selected

Filter Housing Series

Filter Element

Length

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Replacement Elements - Medium Pressure Inline Duplex Filter MPD Series

Replacement Elements - Medium Pressure Inline Duplex Filter MPD Series

The Parker MPD's innovative modular design, rugged ductile iron construction and coreless element technology, combined with many other features, provide solutions across a broad range of industrial applications. A truly economical Medium Pressure Filter.

Technical Specifications

  • Product Series: MPD
  • Filter Element Type: Patented elements available in 2 micron to 20 micron elements utilizing the latest in Microglass technology., Coreless construction, microglass media, synthetic end caps.
  • Length: Typically the length of the bowls are determined by flow rate resulting in a single or double length element. For further details, please contact us.
  • Seal Material: Nitrile and Fluorocarbon are available.
  • For Fluid Type: Suitable for use with mineral and vegetable oils, and some synthetic oils. For other fluids, please e-mail Technical Support at HFF.technical@support.parker.com or call 800-253-1258.
Safety Warning

Full Product Description

The Parker MPD Series Filters are an outstanding choice for today’s demanding hydraulic control and circulating oil systems. The MPD’s innovative modular design, rugged ductile iron construction and coreless element technology, combined with many other features, provide solutions across a broad range of industrial applications.

The Modular design provides user flexibility for simplex or duplex applications. Incorporating side chambers as simplex filters along with duplex installations provide common elements across the circuit design.

Construction features like full ported transfer valve with neutral center flow capability offer tremendous benefit in cold start conditions. Standard features like pressure sensing taps, vents, drains and internal pressure equalization make this product incomparable in industry.

Using genuine Parker MPD Medium Pressure Filter Series replacement elements guarantees Parker’s quality of filtration. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Available in Single and Double lengths and several micron ratings (2, 5, 10, and 20), these replacement elements ensure the quality of filtration Parker is known for. For ordering, please refer to the “How to Order” section of the literature or contact a Parker Representative.

Related Documents

×
Products Filter Housing Series Filter Element Length Seal Material
935519Q MPD/MPDH 20QE Microglass Single Fluorocarbon
935518Q MPD/MPDH 10QE Microglass Single Fluorocarbon
935517Q MPD/MPDH 05QE Microglass Single Fluorocarbon
935516Q MPD/MPDH 02QE Microglass Single Fluorocarbon
935521Q MPD/MPDH 20QE Microglass Double Fluorocarbon
935520Q MPD/MPDH 10QE Microglass Double Fluorocarbon
935458Q MPD/MPDH 05QE Microglass Double Fluorocarbon
935488Q MPD/MPDH 02QE Microglass Double Fluorocarbon

687PDC
731421