Medium Pressure Elite No-Skive Hoses - ISO 11237 - SAE 100 R16 - 441 - 441RH | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Hose Cover Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Pressure Elite No-Skive Hoses - ISO 11237 - SAE 100 R16 - 441 - 441RH

Medium Pressure Elite No-Skive Hoses - ISO 11237 - SAE 100 R16 - 441 - 441RH

Parker Compact No-Skive hose 441 and 441RH has been designed for a working pressure up to 35,0 MPa and temp. range from -40 °C up to +125 °C. The hose range is compatible with No-Skive fittings in steel and stainless steel.

Technical Specifications

  • Weight: 0.18 to 0.82 lb/ft, 0.27 to 1.22 kg/m
  • Industry: General Industrial, Off-road Machinery
  • Hose Inner Tube Material: Synthetic Rubber
  • Brand: Parker
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Pressure: 140 to 350 bar, 2000 to 5000 psi, 14.0 to 35.0 MPa
  • Product Type: Hydraulic Hose, Specialty Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Synthetic Rubber
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Rubber
  • Product Style: Elite No-Skive
  • Minimum Bend Radius: 2 to 5.906 inch, 50 to 150 mm
  • Specifications Met: EN 45545, ISO 15540.0, ISO 11237, Type R16, SAE 100R16
  • Inside Diameter: 1/4 to 1 inch, 6.4 to 25.4 mm
  • Maximum Operating Temperature: 125 °C (Water 85°C / Air 70°C), 257 °F (Water 185°F / Air 158°F)
  • Application: Industrial Hydraulics e.g. agricultural machines or in power steering circuits, Mobile Hydraulics e.g. agricultural machines or in power steering circuits
  • Hose Reinforcement Material: 1 Braid of High Tensile Steel Wire
  • Outside Diameter: 0.527 to 1.409 inch, 13.4 to 35.8 mm
  • Media: Air (General Industrial Air), Coolants (Glycol, Coolants (Glycol), Fuels - Check fuel type with our catalogue chart., Petroleum Hydraulic Fluids
  • Compatible Fitting: 48 Series
Safety Warning

Full Product Description

Parker's Medium Pressure No-Skive Compact hose 441 and 441RH offers one wire braid No-Skive construction with two wire braid performance, therefore the 441 is the ideal hose for many industrial and mobile applications with typical usage as on agricultural machines or in power steering circuits. Hose type 441RH with fire-retardant cover is the preferred hose type for general medium pressure hydraulic and pneumatic systems and water cooling circuits. 


Markets:

• Industrial

• Mobile

• Power Generation

• Transportation


Features/Benefits:

• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety, combined with the longest service life of the final product to the end-users.

• The hose type 441 is according to ISO 11237 Type R16 - SAE 100R16.

• The 441RH has a fire retardant cover (no need for additional fire sleeves) and is Railway approved according to EN45545 and ISO15540: HL2, making this the ideal hose for general medium pressure hydraulic and pneumatic systems as well as water and oil cooling circuits.

• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and safer hose assembly.


Applications:

• Industrial and mobile applications

• Agriculture and forestry machines

• Power steering circuits

• General medium pressure hydraulic and pneumatic systems

• Water and oil cooling circuits

• Machine tool and glass industry


Parker's Medium Pressures Hoses 441 and 441RH are compatible with the Parker Parkrimp medium pressure fitting series 48.

Related Documents

×
Products Hose I.D. (size) Hose Cover Type
441-4 -4 Synthetic rubber
441-5 -5 Synthetic rubber
441-6 -6 Synthetic rubber
441-8 -8 Synthetic rubber
441-10 -10 Synthetic rubber
441-12 -12 Synthetic rubber
441-16 -16 Synthetic rubber
441RH-4 -4 Rail Hose (RH) fire retardant synthetic rubber
441RH-5 -5 Rail Hose (RH) fire retardant synthetic rubber
441RH-6 -6 Rail Hose (RH) fire retardant synthetic rubber
441RH-8 -8 Rail Hose (RH) fire retardant synthetic rubber
441RH-10 -10 Rail Hose (RH) fire retardant synthetic rubber
441RH-12 -12 Rail Hose (RH) fire retardant synthetic rubber
441RH-16 -16 Rail Hose (RH) fire retardant synthetic rubber

687PDC
687513