Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker No-Skive Compact hydraulic hose 692 has been designed for general small bending raddi applications with a working pressure up to 21,0 MPa. The hose range is compatible with No-Skive fittings in steel and stainless steel in series 46 and 48.
Parker's Medium Pressure No-Skive Compact hoses 692, 692Twin, 692PU, 692PU Twin and 692TC are mainly developed to meet the requirements of general small bending radii hydraulic applications. The hoses are designed for a constant working pressure of 21,0 MPa and are the preferred product solution for lifting and materials handling applications where tight bending radii, flexibility, ozone, abrasion and shock resistance are required. 692PU and 692PU Twin have been specially developed to meet the challenges of over -the-sheave applications. This is why their main applications are forklift masts, telehandlers and materials handling equipment. In addition to that the range includes also the hose type 692TC with a highly abrasion resistant MSHA approved Tough Cover.
Tough Cover (TC) offers 80 x greater abrasion resistance than standard cover.
Markets:
• Lifting and Materials Handling Equipment
• General small bending radii hydraulic applications
Features/Benefits:
• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety combined with the longest service life of the final product to the end-users
• Very tight bend radii allowing compact machine design
• Nitrile (NBR) inner tube for extended fluid compatibility
• 692PU/692PU Twin are very flexible and manufactured with premium-quality polyurethane cover
• 692TC has a highly abrasion resistant and MSHA approved Tough Cover (TC).
• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and safer hose assembly
• The Parker medium pressure hose range is complemented by a full selection of compatible No-Skive fittings in steel and stainless steel
Applications:
• General small bending radii hydraulic applications
• Lifting and materials handling equipment
• Over the sheave or reel applications
Parker's Medium Pressures Hoses 692, 692Twin, 692PU, 692PU Twin and 692TC are compatible with the Parker Parkrimp medium pressure fitting series 46 and partly with series 48.
| Compliance, Certifications & Safety |
|---|
| PFAS_Statement--(English) |
| REACH_Declaration--(English) |
| ROHS_III_Declaration--(English) |
| Selector Guides |
|---|
| Crimpsource Online --(English) |
| Product Demos & Tutorials |
|---|
| Parker_How to Video - For a Correct Hose Installation_UK--(English) |
| Contact & Support Information |
|---|
| Check Out Our Top-Quality Hoses and Fittings--(English) |
| Products | Hose I.D. (size) | Hose Type | Hose Cover Material |
|---|---|---|---|
| 692-4 | -4 | Single Line | Synthetic rubber |
| 692-5 | -5 | Single Line | Synthetic rubber |
| 692-6 | -6 | Single Line | Synthetic rubber |
| 692-8 | -8 | Single Line | Synthetic rubber |
| 692-10 | -10 | Single Line | Synthetic rubber |
| 692-4-4 | -4 | Twin Line | Synthetic rubber |
| 692-5-5 | -5 | Twin Line | Synthetic rubber |
| 692-6-6 | -6 | Twin Line | Synthetic rubber |
| 692-8-8 | -8 | Twin Line | Synthetic rubber |
| 692-10-10 | -10 | Twin Line | Synthetic rubber |
| 692PU-4 | -4 | Single Line | Premium-quality polyurethane |
| 692PU-5 | -5 | Single Line | Premium-quality polyurethane |
| 692PU-6 | -6 | Single Line | Premium-quality polyurethane |
| 692PU-8 | -8 | Single Line | Premium-quality polyurethane |
| 692PU-10 | -10 | Single Line | Premium-quality polyurethane |
| 692PU-4-4 | -4 | Twin Line | Premium-quality polyurethane |
| 692PU-5-5 | -5 | Twin Line | Premium-quality polyurethane |
| 692PU-6-6 | -6 | Twin Line | Premium-quality polyurethane |
| 692PU-8-8 | -8 | Twin Line | Premium-quality polyurethane |
| 692PU-10-10 | -10 | Twin Line | Premium-quality polyurethane |
| 692TC-4 | -4 | Single Line | MSHA approved synthetic rubber |
| 692TC-5 | -5 | Single Line | MSHA approved synthetic rubber |
| 692TC-6 | -6 | Single Line | MSHA approved synthetic rubber |
| 692TC-8 | -8 | Single Line | MSHA approved synthetic rubber |
| 692TC-10 | -10 | Single Line | MSHA approved synthetic rubber |