P520 and P530 Acrylic Flowmeter | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
P520 and P530 Acrylic Flowmeter

P520 and P530 Acrylic Flowmeter

Parker’s P520 and P530 acrylic flowmeters maintain Parker’s high-quality standard in flowmeters and offer a more cost-effective meter for less critical applications.

Full Product Description

Parker P520 and P530 Series acrylic flowmeters are constructed to the same high-quality standards as the entire P series line. They represent a cost-effective alternative to glass tube flowmeters in less critical applications. The economical machined cast acrylic block construction is ideal for OEM use and the P530 series includes an inlet precision metering valve for applications requiring flow control.





Markets:

• Pharmaceutical

• Water and Wastewater

• Laboratories and Test Facilities

• General Purpose





Features/Benefits:

• Brass, PVC or stainless-steel process connections

• Metering tube of machined cast acrylic

• Max Temperatures: 130°F (54° C) for liquids 100°F (38°) for gases

• Capacities: 7 GPH to 20 GPM for water, 2.6 SCFH to 60 SCFH for air, Scales can be produced in any volumetric unit





Applications:

• Liquid media storage/transfer

• Solvents, alcohol, and cleaning agents flow measurement

• Chlorination & effluent water treatment plants

• Mineral water treatment

• Low measuring of liquids and gases

• Process measurement and control

Related Documents

×

687PDC
687821