Autoclave Series Medium Pressure Tubing for QS Series Connection - 20,000 psi (1379 bar) | #MS15-193


LOADING IMAGES
MS15-193

Autoclave Series Medium Pressure Tubing for QS Series Connection - 20,000 psi (1379 bar) | #MS15-193

Parker Autoclave's medium pressure tubing is capable of operating to 20,000 psi (1379 bar) and range in size from 1/16" to 1 1/2" tube size. Standard tubing is available in cold worked stainless steel.


Technical Specifications

  • Flow Area (inch2): 0.032
  • Tube Wall Thickness (mm): 2.18 mm
  • Special Tool Required: Yes
  • Maximum Tube O.D (mm): 10 mm
  • Maximum Tube O.D (inch): 3/8"
  • Material: 304 Stainless Steel
  • Maximum Tube I.D (inch): 0.203"
  • Maximum Tube I.D (mm): 5.16 mm
  • Flow Area (mm2): 20.65
  • Tube Wall Thickness (inch): 0.086"
  • Connection Type: SF375CX
  • Application: Hydraulics, Instrumentation, Media Transfer, Suction / Vacuum
  • Specifications Met: ASTM, ISO
  • Materials of Construction: Alloy 625, Alloy 6Mo, Alloy 825, Alloy 904L, Alloy C-276, Duplex, Monel, Other Stainless Steel, Stainless Steel, Super Duplex, Titanium
  • Maximum Operating Pressure: 34 bar (and over), 500 and over psi, up to 100 psi, up to 34 bar, up to 500 psi, up to 7 bar
  • Maximum Operating Temperature: 240 and over °C, up to 100 °C, up to 1200 °F, up to 125 °C, up to 150 °C, up to 212 °F, up to 240 °C, up to 257 °F, up to 302 °F, up to 464 °F, up to 650 °C
  • Media: Abrasives, Air (Pneumatic Media), Chemicals, Chemicals (Adhesives, Glue), Food & Beverage, Fuels, Fuels (Oil & Petroleum), Hydraulic Fluids, Industrial Gases, Medical Fluids, Pharmaceutical Fluids, Steam, Water
  • Minimum Operating Temperature: -70 °C, -94 °F
  • Outside Diameter: 1 to 1-1/4 inch, 1-1/4 to 1-1/2 inch, 1/2 to 3/4 inch, 1/4 to 1/2 inch, 3/4 to 1 inch
Safety Warning

Item Information

Parker Autoclave's medium pressure tubing utilizes the proven QS Series connection. A medium pressure package can be designed with Parker Autoclave tubing and the QS fitting that will utilize the same ID bore for high flow systems up to 20,000 PSI (1379 BAR). This connection delivers fast, easy make-up and reliable bubble-tight performance, in a variety of liquid or gas service applications.

Markets:
• Chemical
• Petro-Chemical
• Oil and Gas
• Research

Features/Benefits:
• Tubing sizes are 1/4", 3/8", 9/16”, 3/4” ,and 1 1/2”
• Tubing is manufactured from cold worked stainless steel
• Operating temperatures from -423°F (-252°C ) to 1200°F (649°C)
• Stock tubing lengths from 20 to 26.5 foot (6 to 8 meters)
• Special material and special length tubing available

Applications:
• Fluid Handling Systems
• Skid Panel Fabricators
• Test Panels
• Medium Pressure Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516