PTFE Manual Stop Cock 2 Way or 3 Way Valve – MV-1 Series | #MV-1-6618-T


LOADING IMAGES
MV-1-6618-T

PTFE Manual Stop Cock 2 Way or 3 Way Valve – MV-1 Series | #MV-1-6618-T

The MV-1 Series PTFE Manual Stop Cock Valve offers high cycle life and excellent resistance to corrosion. It is available in a variety of sizes and flow capacities and is ideal for use in highly aggressive liquid applications (up to 60 psig).


Technical Specifications

  • Flow Control: 2 WAY
  • Nut Material: PFA
  • Port Connection Type: 1/2" Parflare
  • Body Material: PTFE, Parofluor, HDPE, PFA, PVC, PVDF, Titanate
  • Flow Rate: Cv: 0.36 (0.125 Orifice) Cv: 1.95 (0.250 Orifice) Cv: 2.50 (0.313 Orifice) Cv: 3.00 (0.375 Orifice) Cv: 6.55 (0.438 Orifice)
  • Pressure Rating: 0 to 4.1 bar, 0 to 60 psig
  • Maximum Fluid Temperature: 400 °C, 400 °F
  • Minimum Fluid Temperature: -51 °C, -60 °F
  • Maximum Ambient Temperature: 100 °C, 400 °F
  • Minimum Ambient Temperature: -51 °C, -60 °F
Safety Warning

Item Information

The MV-1 Series is a manually operated stop cock valve that comes available in a 2-way or 3-way configuration. It features a machined modified PTFE body, which affords it higher flexural life than conventional PTFE. The valve offers excellent leak integrity and exceptional resistance to corrosion and is available with a variety of orifice sizes and flow capacities (up to 6.55 Cv) to meet the unique requirements of customers’ systems. The MV-1 Series is ideally suited for use in liquid distribution systems handling highly aggressive and/or corrosive chemicals.

The stem of the MV-1 Series stop cock valve utilizes Parofluor™ o-rings, which produce a positive body to stem seal and ensure compatibility with a wide range of corrosive process media. This, coupled with valve’s highly durable non-wetted materials of construction (HDPE, PFA, PVC, PVDF, and Titanate), afford it maximum cycle life and maintenance-free service from vacuum to working pressures up to 60 psig.

The precision-machined PTFE body and full-flow orifice stem eliminates internal restrictions for maximum flow and minimal pressure drop. Complete shutoff of flow can be achieved with 1/4 turn operation. The MV-1 Series stop cock valve is offered for inline and panel-mounted applications.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• Exceptional resistance to corrosion
• Ideal for use in aggressive and/or corrosive liquid handling systems
• Modified machined PTFE body offers high cycle life
• Available in 2-way or 3-way configuration
• Ambient temperature range: -60°F to +212° F (-51°C to +100° C)
• Fluid temperature range: -60°F to +400° F (-51°C to +204° C)
• Cv ranges from 0.36 to 6.55 depending on orifice size
• Fully functional from vacuum to 60 psig

Applications:
• Corrosive and/or aggressive chemicals
• Laboratory

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Veriflo Division

250 Canal Blvd

Richmond, CA 94804 USA

Phone

1 (800) 962-9590

Fax

1 (510) 412-1195

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
938256