UHP PFA Manual Needle Valve (sizes up to 1/2 inch) – MV-13 Series | #MV-13-124


LOADING IMAGES
MV-13-124

UHP PFA Manual Needle Valve (sizes up to 1/2 inch) – MV-13 Series | #MV-13-124

The MV-13 Series PFA Manual Needle Valve offers excellent leak integrity and exceptional resistance to corrosion. It has a PTFE ferrule and is designed to provide precise flow control in ultra-high purity and aggressive fluid handling applications.


Technical Specifications

  • Flow Control: Straight
  • Port Connection Inlet: 3/8" Parflare
  • Port Connection Outlet: 3/8" Parflare
  • Wetted Material: PFA, PTFE
  • Non-Wetted Material: PFA, ETFE, PVDF
  • Pressure Rating: 27" HG Vacuum (913 mbar) to 100 psig (7 bar)
  • Maximum Ambient Temperature: 100 °C, 212 °F
  • Minimum Ambient Temperature: 17 °C, 0 °F
  • Maximum Fluid Temperature: 130 °C, 266 °F
  • Minimum Fluid Temperature: 17 °C, 0 °F
  • Nut Material: PFA
  • Orifice Size: 0.125
Safety Warning

Item Information

The MV-13 Series is a manually operated needle valve that offers precise control of flow in corrosive liquid and gas distribution systems, including those used in ultra-high purity (UHP) semiconductor manufacturing and clean-area applications.

The MV-13 Series features a molded PFA body and stem for high cycle life and extreme resistance to corrosion. The PFA stem stop prevents removal of the stem from the body when in service, thus ensuring safe and reliable operation from vacuum to working pressures up to 100 psig. The valve’s PTFE ferrule creates a leak-tight seal between the stem and body, which allows the valve to be utilized in applications where cleanliness and minimal particle generation are critical. The non-wetted components (PFA, ETFE, PVDF) of the MV-13 Series are also highly durable and afford the needle valve with high strength and maintenance-free operation.

The MV-13 Series needle valve is available in straight through and angle configurations, along with several orifice sizes. Depending on customer requirements, the valve can be fitted with a variety of inlet and outlet port connection sizes and types, including Parflare and Pargrip tube fittings. Both Parflare and Pargrip fittings allow for ease of assembly, thus reducing installation time and ensuring a leak-tight seal for minimal downtime.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• Ideal for use in UHP and aggressive and/or corrosive fluid handling systems, including semiconductor manufacturing and clean-area applications
• One piece PFA stem/handle and bodies provides strength and corrosion resistance
• Stem sealing area is precision-machined for smooth, consistent flow
• PTFE ferrule ensures a leak-tight seal between stem and body
• Available in in straight through and angle configurations, along with several orifice sizes and inlet/outlet port connections, including Parflare and Pargrip fittings
• Ambient temperature range: 0°F to +150° F (-17°C to +66° C)
• Fluid temperature range: 0°F to +266° F (-17°C to +130° C)
• Fully functional from vacuum to 100 psig

Applications:
• Corrosive liquids and gases
• Semiconductor Tools
• Tool Hook-ups
• Process Instrumentation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Veriflo Division

250 Canal Blvd

Richmond, CA 94804 USA

Phone

1 (800) 962-9590

Fax

1 (510) 412-1195

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
938256