MV-16-0616-T - UHP PFA Manual Diaphragm (3/4 inch) 2 Way Valve – MV-16 Series | Parker NA

UHP PFA Manual Diaphragm (3/4 inch) 2 Way Valve – MV-16 Series | #MV-16-0616-T

MV-16-0616-T

UHP PFA Manual Diaphragm (3/4 inch) 2 Way Valve – MV-16 Series | #MV-16-0616-T OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Nut Material: PFA
  • Port Connection Type: 1" Parflare
  • Wetted Material: PFA, Modified PTFE
  • Non-Wetted Material: PVDF, Viton, PTFE Coated SS Spring
  • Pressure Rating: 0-120 psig (8.3 bar)
  • Maximum Ambient Temperature: 66 °C, 150 °F
  • Minimum Ambient Temperature: -17 °C, 0 °F
  • Maximum Fluid Temperature: 130 °C, 266 °F
  • Minimum Fluid Temperature: -17 °C, 0 °F
  • Flow Rate: Cv 7.9 Cv
  • Flow Coefficient: Kv 112.6 L/min
  • Flow Control: ON/OFF
  • Length: 9.12 inch, 231.65 mm
Safety Warning

Item Information

The MV-16 Series is a 3/4 inch PFA manual diaphragm valve that is designed for use in ultra-high purity (UHP) and aggressive fluid handling applications, including semiconductor manufacturing operations. The valve is available in 2-way configurations and utilizes a molded PFA body with precision-machined sealing areas for superior leak integrity and chemical resistance.

The MV-16 Series is equipped with a one-piece modified PTFE diaphragm, which provides excellent flexibility and higher cycle life than conventional PTFE. The valve also features an Fluoropolymer-coated stainless steel spring, which reduces the effects of corrosive environments and enables compatibility with a wide range of process media.  Depending on customer requirements, MV-16 Series valves can be fitted with a variety of port configurations, including Parflare and Parbond tube fittings. The fittings reduce assembly and installation time, while ensuring a leak-tight seal for performance in applications where cleanliness is critical.

The MV-16 Series PFA valve’s exacting design controls seat and diaphragm stresses to provide a reliable and maintenance-free service life. Its tongue and groove seal ensures a positive diaphragm to body seal, resulting in high cycle life, lower replacement costs, and isolation of process media. The valve features a full 3/4 inch orifice with no restrictions for maximum flow in a compact package at working pressures up to 120 psig. Flow capacities are dictated by configuration and end type (up to 7.9 C¬v for MV-16 with Parbond or Parflare connection). The MV-16 has multi-turn capability, which allows for precise flow adjustment.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• Excellent leak integrity
• Modified PTFE diaphragm and Fluoropolymer-coated stainless steel spring provide high cycle life and exceptional resistance to corrosion
• Pressure rated in both forwards and backwards direction from vacuum to 120 psig
• Available in 2-way configuration
• Can be fitted with a variety of port configurations, including Parflare and Parbond tube fittings
• Multi-turn capability allows for precise flow adjustment
• MV-16 Series has multi-turn capability, which allows for precise flow adjustment
• Ambient temperature range: 0°F to +150° F (-17°C to +66° C)
• Fluid temperature range: 0°F to +266° F (-17°C to +130° C)

Applications:
• Corrosive and specialty gases
• Semiconductor Tools
• Tool Hook-ups
• Valve Manifold Boxes (VMBs)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Veriflo Division

250 Canal Blvd

Richmond, CA 94804 USA

Phone

1 (800) 962-9590

Fax

1 (510) 412-1195

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
938256