Ultra High Purity Fluoropolymer (PFA) Valves - 22 Series | #MV2204VN0FL04FL04V


LOADING IMAGES
MV2204VN0FL04FL04V

Ultra High Purity Fluoropolymer (PFA) Valves - 22 Series | #MV2204VN0FL04FL04V

UHP Fluoropolymer ultra clean valves are made from PFA and PTFE for semiconductor liquid applications including high concentration acids and bases, clear chemistries and slurries.


Technical Specifications

  • Material Cover Type: PVDF
  • Connection 1 Size: 1/4"
  • Connection 2 Style: Flare
  • Connection Material: PVDF Nut
  • Connection 1 Style: Flare
  • Connection 2 Size: 1/4"
  • Valve Size (Inch): 1/4"
  • Actuation: Manual, 1/4 Turn Loto
  • Housing Connection Thread Size (inch): NA
  • Special Options: None
  • Body Material: PFA
  • Diaphragm Material: Modified PTFE
  • Housing Material: PVDF
  • Spring Material: SS, Fluoropolymer Coated
  • Screw Material: SS
  • Maximum Operating Pressure: 80 psig
  • Actuation Pressure: 60 to 100 psig
  • Operating Temperature: 32 to 212 °F, 0 to 100 °C
  • Proof Pressure: 120 psig
  • Burst Pressure: 200 psig
  • Flow Rate: 0.33
Safety Warning

Item Information

These new, ultra clean, fluoropolymer, manual and pneumatic valves offer increased flow and provide better seat sealing for enhanced, leak-free performance for greater safety. They are designed to deliver the highest flow in the smallest package available. Computational fluid dynamics software was utilized to maximize the flow through these valves. These ultra clean valves are for semiconductor liquid applications including high concentration acids and bases, clear chemistries and slurries. Other demanding markets can use these valves for their cleanliness and ability to carry highly corrosive chemicals.

Markets:
• Semiconductor processing
• Chemical Processing
• Analytical Equipment
• Laboratory

Features/Benefits:
• High cycle life in acids and slurry
• Compact footprint with a true lock-out, tag-out design (LOTO)
• Dual point seal provides double the sealing power (patent pending)
• Smooth bore and fully swept path, minimizes particle entrapment areas and prevents stagnation
• 100% leak tested
• Meets SEMI-F57-0301 Standards

Key Applications:
• Chemical Mechanical Polishing (CMP) Slurries
• Ultra high purity processes
• Clear chemistries for semiconductor processes
• Blender systems
• Cleaning systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Veriflo Division

250 Canal Blvd

Richmond, CA 94804 USA

Phone

1 (800) 962-9590

Fax

1 (510) 412-1195

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
938256