Nonreinforced Conduit Hose, Series 7338 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Nonreinforced Conduit Hose, Series 7338

Nonreinforced Conduit Hose, Series 7338 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Minimum Bend Radius: n/a
  • Cover Color: Black
  • Cover Material: Synthetic Rubber
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Weight: 0.76 to 1.4 lb/ft, 0.11 to 0.19 kg/m
  • Inside Diameter: 1-1/2 to 3 inch, 38.1 to 76.2 mm
  • Maximum Operating Pressure: n/a
  • Nominal Hose Inside Diameter: 40 to 80 mm
  • Application: Industrial, Manufacturing
  • Minimum Operating Pressure: n/a
  • Size: -24 to -48
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Outside Diameter: 1.923 to 3.428 inch, 48.8 to 87.1 mm
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Length per Package: 50 ft
  • Hose Inner Tube Material: Black (minimum 3/16"), Synthetic Rubber (minimum 3/16")
  • Base number: 7338
Safety Warning

Full Product Description

Parker's Series 7338 Nonreinforced Conduit Hose provides excellent service as standard duty, abrasion resistant protection for cable, hose and tubing.  The hose very durable for maximum performance and flame retardant to protect operators from fire hazards. Series 7338 is available in 200-foot continuous lengths.

Markets:
• General Industrial
• Underground Mining

Features/Benefits:
• Tube: Black synthetic rubber for durable service to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black synthetic rubber for resistance to abrasion, cuts, gouging and scuffs.

Applications:
-usage
• Conduit
• Protection for cables, hose, tubing, wiring

Industry Standards:
• MSHA

Related Documents

×
Products Hose I.D. (inch)
7338-1500 1-1/2
7338-1750 1-3/4
7338-2000 2
7338-2250 2-1/4
7338-2500 2-1/2
7338-3000 3

687PDC
687583