Reinforced Conduit Hose, Series 7337 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Reinforced Conduit Hose, Series 7337

Reinforced Conduit Hose, Series 7337

Reinforced Conduit Hose is designed as a durable cable cover to 180°F, Series 7337

Technical Specifications

  • Cover Material: Synthetic Rubber
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Inside Diameter: 1-3/8 to 4 inch, 34.9 to 102.0 mm
  • Weight: 1.01 to 2.67 kg/m, 0.68 to 1.79 lb/ft
  • Maximum Operating Pressure: n/a
  • Application: Industrial, Manufacturing
  • Minimum Operating Pressure: n/a
  • Outside Diameter: 1.811 to 4.449 inch, 46.0 to 113.0 mm
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Coil
  • Hose Inner Tube Material: Black, Synthetic Rubber
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Length per Package: 50 ft
  • Minimum Bend Radius: n/a
Safety Warning

Full Product Description

Parker's Series 7337 Reinforced Conduit Hose provides excellent service as heavy duty, rugged, abrasion resistant protection for cable, hose and tubing.  The thick hose wall is extremely durable, and flame retardant to protect operators from fire hazards. Series 7337 is available in 200-foot continuous lengths.

Markets:
• General Industrial
• Underground Mining

Features/Benefits:
• Tube: Black synthetic rubber for durable service to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black synthetic rubber for resistance to abrasion, cuts, gouging and scuffs.

Applications:
-usage
• Conduit
• Protection for cable, hose, tubing, wiring

Industry Standards:
• MSHA

Related Documents

×
Products Hose I.D. (inch)
7337-1382 1-3/8
7337-1502 1-1/2
7337-1752 1-3/4
7337-1882 1-7/8
7337-2002 2
7337-2252 2-1/4
7337-2382 2-3/8
7337-2502 2-1/2
7337-3002 3
7337-3502 3-1/2
7337-4002 4

687PDC
687583