OBSOLETE: Hydraulic Industry Standard Hose 2000-5000 PSI – BXX Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Hydraulic Industry Standard Hose 2000-5000 PSI – BXX Hose

OBSOLETE: Hydraulic Industry Standard Hose 2000-5000 PSI – BXX Hose OBSOLETE

This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Weight: 0.40 to 1.46 kg/m, 0.27 to 0.98 lb/ft
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: SAE J1942, USCG H
  • Inside Diameter: 1/4 to 1 inch, 6.3 to 25 mm
  • Maximum Operating Pressure: 14.0 to 35.0 MPa, 2000 to 5000 psi
  • Application: Construction Equipment, Hydraulics, Material Handling, Oilfield
  • Minimum Bend Radius: 4 to 12 inch, 100 to 305 mm
  • Outside Diameter: 0.59 to 1.47 inch, 15 to 38 mm
Safety Warning

Full Product Description

Parker's BXX hose is a hydraulic industry standard hose that has a pressure range of 2000-5000 PSI, with a synthetic rubber inner tube which provides wide fluid compatibility. Sizes range from ¼” to 1” in diameter to fit the requirements of various markets.



Markets:

• Transportation

• Construction

• Agriculture

• Grounds & Building Maintenance

• Forestry

• Railroad

• Utility Equipment

• Machine Tool

• Material Handling



Features/Benefits:

• Meets SAE J1942 specifications

• 2000-5000 PSI working pressure in different sizes

• MSHA accepted cover



Applications:

• Petroleum base hydraulic fluids and lubricating oils



Compatible Fittings:

• HY series fittings

Related Documents

Literature and Reference Materials
Obsolescence Notification 06142018
×
Products Hose I.D. (size)
BXX04 -4
BXX06 -6
BXX08 -8
BXX10 -10
BXX12 -12
BXX16 -16

687PDC
687583