Oil & Fuel Transfer Hose - Carbopress N/L 10 - 20 | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Hose O.D. (mm)

Maximum Working Pressure (Bar)

Length (m)

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Oil & Fuel Transfer Hose - Carbopress N/L 10 - 20

Oil & Fuel Transfer Hose - Carbopress N/L 10 - 20

Carbopress N/L 10 - 20 hose is engineered for grease and hydrocarbons having an aromatic content not exceeded 50%.

Technical Specifications

  • Weight: 0.12 to 0.71 kg/m, 0.08 to 0.48 lb/ft
  • Industry: Agriculture, Automotive, General Industrial, Transportation
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Brand: Parker
  • Minimum Operating Temperature: -13 °F, -25 °C
  • Application: Oil & Fuel
  • Product Type: Oil Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Special Nitrile Butadiene Rubber (NBR)
  • Design Factor: 3:1
  • Division: Polymer Hose Division Europe
  • Product Style: Delivery
  • Minimum Bend Radius: 1.575 to 7.874 inch, 40 to 200 mm
  • Materials of Construction: Rubber
  • Media: Fuels (Diesel, Gasoline) - Check fuel type with our catalogue chart., Fuels - Check fuel type with our catalogue chart.
  • Specifications Met: Parker Specifications
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 3/16 to 0.984 inch, 5 to 25 mm
  • Maximum Operating Temperature: 80 °C (Up to 100°C for oil), 176 °F (Up to 212°F for oil)
  • Maximum Operating Pressure: 10 to 20 bar, 150 to 300 psi
  • Hose Reinforcement Material: Synthetic Textile Yarn
  • Outside Diameter: 0.472 to 1.42 inch, 12 to 36 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Carbopress N/L 10 - 20 is a hose designed to withstand the majority of hydrocarbon based fluids such as grease, fuel oils, crude oil, diesel and gasoline. It represents an excellent and efficacious reply in all those cases where the price level constraints cannot be superseeded.   

Markets
• Industrial
• Transportation
• Mobile

Features/Benefits
• Dual pressure lines to cover low and medium duty mission profiles
• Inner tube compatibility with water and air enlarges the possibility of use and a better inventory management
• Design Factor 3:1 enhances safety for operators and equipment

Applications
• Transfer lines
• Agriculture
• General industrial

Related Documents

×
Products Hose I.D. (mm) Hose O.D. (mm) Maximum Working Pressure (Bar) Length (m) Hose I.D. (inch)
IH30501001/100 5 12 10 100 3/16
IH30511003/100 6 12 10 100 0.236
IH30511002/100 6 13 10 100 0.236
IH30501002/100 8 15 10 100 5/16
IH30501003/100 10 17 10 100 0.394
IH30501004/100 13 20 10 100 0.512
IH30511004/100 16 23 10 100 5/8
IH30501006/40 19 27 10 40 3/4
IH30501007/50 25 35 10 50 0.984
IH30502001/100 6 14 20 100 0.236
IH30502002/100 8 17 20 100 5/16
IH30502003/100 10 19 20 100 0.394
IH30512006/100 13 23 20 100 0.512
IH30512010/40 16 26 20 40 5/8
IH30512007/40 19 30 20 40 3/4
IH30512009/40 25 36 20 40 0.984

687PDC
687513