P1C-4RMB - Pneumatic Cylinders, Accessory - Flange MF1 / MF2 / Parker Pneumatic - Europe | Parker NA

Pneumatic Cylinders, Accessory - Flange MF1 / MF2 / Parker Pneumatic - Europe | #P1C-4RMB

P1C-4RMB

Pneumatic Cylinders, Accessory - Flange MF1 / MF2 / Parker Pneumatic - Europe | #P1C-4RMB

Flange mounting type MF1 / MF2 in surface treated steel for ISO 15552 and ISO 21287 cylinders bores Ø20mm to Ø320mm. Also available in stainless steel for ISO 6431 actuators bores Ø80mm to Ø125mm. For front or rear mounting.


Technical Specifications

  • For Use With: P1D
  • Bore Diameter: 125 mm
  • Product Type: P1C-4RMB : Flange MF1, MF2 - 125mm Bore Size for P1D-S
Safety Warning

Item Information

Flange mounting, types, MF1 / MF2 complete with screws for the mounting of ISO 15552, ISO 21287 and ISO 6431 cylinders including the P1F, P1P and P1S Series. Suitable for attachment to the front or rear of the cylinder.



Markets

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Miscellaneous Processing



Features/Benefits

• ISO Standard for universal mounting / interchangeability



Applications

• Cylinder mounting



Performance Characteristics

For cylinder types: P1D | P1P | P1S

Bore size (Ø): 20mm | 25mm | 32mm | 40mm | 50mm | 63mm | 80mm | 100mm |  125mm | 160mm | 200mm | 250mm | 320mm

Certificates: ISO 15552 (32mm - 320mm) | For ISO 21287 (20mm - 100mm) Cylinders | For ISO 6431 (80mm - 125mm) Cylinders

Material: Surface treated steel | Stainless steel (Bores 80, 100 and 125mm)

Corrosion resistant:  Yes

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859