Pneumatic Cylinder Clevis Bracket MP2 / Parker Pneumatic - Europe | #P1C-4SMTB


LOADING IMAGES
P1C-4SMTB

Pneumatic Cylinder Clevis Bracket MP2 / Parker Pneumatic - Europe | #P1C-4SMTB

Clevis bracket MP2 for articulated movement of ISO 15552 and ISO 21287 cylinders bores Ø32mm to Ø320mm. Fitted to the actuator using the mounting screws supplied.


Technical Specifications

  • Bore Diameter: 160 mm
  • Product Type: [P1C-4SMTB] : Clevis Bracket MP2 for 160mm bore size
Safety Warning

Item Information

The Clevis Bracket MP2 permits articulated movement of ISO 15552 and ISO 21287 pneumatic cylinders with bore sizes from Ø32mm to Ø320mm. Suitable for use with P1D, P1F and P1P-series pneumatic cylinders.

Markets:
▪ Industrial
▪ Food and Beverage
▪ Packaging
▪ Factory Automation
▪ Processing
▪ Transportation

Features/Benefits:
▪ Permits flexible mounting of pneumatic cylinder
▪ Cylinder mounting according to ISO 15552
▪ Clevis bracket MP2 can be combined with clevis bracket MP4 and pivot bracket AB7
▪ Material:
    - Bracket : Aluminium
    - Pin : Zinc coated steel
    - Circlip : Spring steel
    - Mounting Screws : According to DIN 912: Zinc plated steel 8.8.
▪ Corrosion resistant design
▪ For product series P1D, P1F and P1P
▪ Supplied complete with mounting screws for attachment to cylinder

Applications:
▪ Installation of Pneumatic Cylinders


Performance Characteristics:
For cylinder types : P1D | P1F | P1P
Bore Size : 32mm | 40mm | 50mm | 63mm | 80mm | 100mm | 125mm | 160mm | 200mm | 250mm | 320mm
Certificates : For ISO 15552 | ISO 21287 Cylinders
Material : Aluminium
Corrosion Resistant : Yes

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859