P1E-6QB0_P1D-S - Pneumatic Cylinders, Accessory - 3 and 4 Position Flange JP1 / Parker Pneumatic - Europe | Parker NA

Pneumatic Cylinders, Accessory - 3 and 4 Position Flange JP1 / Parker Pneumatic - Europe | #P1E-6QB0_P1D-S

P1E-6QB0

Pneumatic Cylinders, Accessory - 3 and 4 Position Flange JP1 / Parker Pneumatic - Europe | #P1E-6QB0

Three and four position flange mounting type JP1 in aluminium for ISO 15552 and ISO 21287 cylinders bores Ø32mm to Ø125mm. Used to mount actuators back to back with the included zinc plated screws giving a 3 or 4 position movement.


Technical Specifications

  • For Use With: P1D
  • Bore Diameter: 100 mm
Safety Warning

Item Information

3 and 4 Position Flange, type JP1, complete with fixing screws for mounting ISO 15552 and ISO 21287 double acting cylinders back to back allowing intermediate positioning options with 3 or 4 stroke positioner. By installing two ISO 15552 or ISO 21287 cylinders back to back using the three and four position flange JP1 it is possible to build a working unit with three or four stroke positions.

These duplex cylinders when built with equal stroke on each cylinder provide three distinct positive cylinder stroke positions. With unequal stroke lengths four positions are possible.



Markets:

• Miscellaneous Industrial

• Miscellaneous Manufacturing

• Miscellaneous Processing



Features/Benefits:

• Back to back cylinder mounting allows intermediate positioning options

• Supplied complete with screws



Applications:

• Cylinder mounting

• Creating a three or four stroke positioner

• Intermediate positioning



Performance Characteristics:

For cylinder types: P1F / P1P

Bore size (Ø): 32mm | 40mm | 50mm | 63mm | 80mm | 100mm | 125mm

Certificates: For ISO 15552 cylinders | For ISO 21287 cylinders

Material: Aluminium

Corrosion resistant: Yes

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859