P8SAGRFAX - Electric and Electronic Sensor Actuator Accessories - P8S Series - Europe | Parker NA

Electric and Electronic Sensor Actuator Accessories - P8S Series - Europe | #P8SAGRFAX

Electric and Electronic Sensor Actuator Accessories - P8S Series - Europe | #P8SAGRFAX

Reed (NO) 2-wires Sensor


Technical Specifications

  • Actuation Device Type: Reed (NO) 2-wires
  • Connection 2 Shape: Flying Lead
  • Voltage: 5 to 30 V AC/DC
  • Wire Connection: LED 3 m. PUR
  • Specifications Met: EN 60947-5-2, CE, C UL US, RoHs, Ex, IEC, IEC Ex
  • Ingress Protection Rating: IP67
  • Installation: -
  • Length: -
  • Signal Output: -
  • Maximum Operating Frequency: -
  • Hysteresis: -
  • Repeatability: <= 0.1 MT
  • Shock Resistance: -
  • Housing Material: Plastic Polyamid PA12
  • Screw Material: Stainless Steel
  • Cable Type: -
  • LED Color: Yellow (No LED Reed NC)
Safety Warning

Item Information

Reed (NO) 2-wires Flying Lead LED 3 m. PUR 5 to 30 V AC/DC Sensor

Read More Show Less

CAD Drawings + Files

Part Number
P8SAGRFAX STEP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859