Parker 2-Way Sinclair Collins K Series, Normally Closed, 3/4" Process Control Valves | Product Series

Filter by

    No filters selected

Flow Characteristic

Actuator Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker 2-Way Sinclair Collins K Series, Normally Closed, 3/4 Process Control Valves

Parker 2-Way Sinclair Collins K Series, Normally Closed, 3/4" Process Control Valves

Parker 2-Way Sinclair Collins K Series, Normally Closed, 3/4" Valves are ideally suited for applications requiring higher media temperatures. Constructed of highly durable bronze, these high performance valves are fully tested prior to shipping

Technical Specifications

  • Product Series: Sinclair Collins K Series
  • Valve Type: 2-Way
  • Function: Normally Closed
  • Port Size: 3/4 inch
  • Body Material: Bronze
  • Orifice 1 Size: 0.84 inch
  • Flow Coefficient 1: 8 Cv
  • Flow Characteristic: Linear or Equal%
  • Maximum Pressure Differential: 250 psi
  • Actuator Size: 37 or 64 (square inches)
  • Number of Ports: 2
  • Seal Material: Stainless Steel
  • Actuation Type: Pneumatic Operated
  • Media: Valves for steam, air, neutral gasses and liquids
  • Port Type: NPTF
  • Weight: 22 to 27 lb
  • Maximum Pilot Pressure: 35 psi
  • Minimum Fluid Temperature: -40 °F
  • Maximum Fluid Temperature: 400 °F
Safety Warning

Full Product Description

Parker 2-Way Sinclair Collins K Series, Normally Closed, 3/4" Process Control Valves are ideally suited for a variety of applications requiring the control of steam, gas, liquids or chemicals. Constructed of highly durable bronze or 316 stainless steel, the K Series valves provide operating pressures of 250 psi and can handle very high fluid temperatures.

Markets:
• Tire Manufacturing 
• Industrial Automation
• Process Control
• Food Processing

Features/ Benefits: 
• Reduced Valve Height
• Serviceability in the Field Without Removal from the Installation 
• Field Reversible from “Air-to-Open” to “Air-to-Close”
• Ease of Maintenance and Uniform Thrust Throughout the Valve Stroke
• Longer Service Life
• Rugged Construction 
• Adjustability of Operating Pressures

Applications:
• Chemical Process Technology
• Tire Press Temperature Control
• Water Technology & Treatment
• Cooling Systems and Exchange Heaters
• Industrial Air Dryers
• Pulp and Paper Water Applications
• Mining, Cement, Concrete Systems Water Applications
• Industrial Handling of Aggressive Fluids
• Industrial Food and Beverage Processing

Related Documents

Literature and Reference Materials
Sinclair Collins K Series Process Control Valves
×
Products Flow Characteristic Actuator Size
K01-31013000 Linear 37
K01-32013000 Equal% 37
K02-31013000 Linear 64
K02-32013000 Equal% 64

687PDC
821838