Parker 2-Way Normally Closed, 1-1/2" NPT General Purpose Solenoid Valves | Product Series

Filter by

    No filters selected

Voltage (V)

Orifice 1 Size (inch)

Flow Factor 1 (Cv)

Power (Watts)

Coil Type

Maximum Pressure Differential (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker 2-Way Normally Closed, 1-1/2 NPT General Purpose Solenoid Valves

Parker 2-Way Normally Closed, 1-1/2" NPT General Purpose Solenoid Valves

Parker 2-Way Normally Closed, 1-1/2" NPT Solenoid Valves provide operating pressures up to 230 PSI and flow factors up to 29 CV's. They offer brass bodies, multi-mount options and Class F or H or NEMA 4X, 7 or 9 coils for all flow control applications.

Technical Specifications

  • Product Series: 7000 and Gold Ring Series
  • Valve Type: 2-Way
  • Function: Normally Closed
  • Port Size: 1-1/2 inch
  • Input Voltage: Up to 240/60 (AC) or 24 (VDC)
  • Body Material: Brass
  • Seal Material: NBR
  • Orifice 1 Size: 1 to 1-9/16 inch
  • Flow Coefficient 1: 13 to 29 Cv
  • Power Consumption: 6 to 10 (AC) or 10 to 22 (DC) W
  • Coil Type: 1/2" NPT Conduit, 18" Leads, Class F or H, NEMA 7, 9 or 4X, DIN Form A, Class F or H and 1/4 " Tab Terminal, Class F
  • Maximum Pressure Differential: 125 to 230 (AC) or 125 to 230 (DC) psi
  • Number of Ports: 2
  • Actuation Type: Manual/Mech. Operated or Offset Diaphragm, Piloted
  • Media: General Purpose for Air, Liquids and Gases
  • Port Type: NPT
  • Orifice 2 Size: n/a
  • Flow Coefficient 2: n/a
  • Minimum Pressure Differential: 5 psi
  • Minimum Fluid Temperature: 0 °F
  • Maximum Fluid Temperature: 185 °F
  • Coil Specifications Met: NEMA 4X or NEMA 7, 9, Class F or Class H
Safety Warning

Full Product Description

Parker's 2-Way Normally Closed 1-1/2" NPT Solenoid Valves are used in a wide variety of applications ideally suited for general purpose air, liquids and gases. These valves are available in brass construction. Coil options are available in 1/2" NPT Conduit and DIN Form A in Class F and H or NEMA 4X, 7 or 9 specification.



Markets:

• Commercial Equipment

• Food & Beverage

• Industrial Automation

• Oil & Gas

• Process Control

• Transportation



Features/ Benefits:

• High Quality Standards of Skinner® and Gold Ring™ Brand

• Modular Design

• Long Life

• Tight Shutoff



Applications:

• Instrumentation Equipment

• Analyzers and Diagnostic Equipment

• Medical and Dental Equipment

• Portable Welding Equipment

• Spraying Equipment

• Lubrication Equipment

• Beverage Dispensing & Vending machines

• Oil Burners

• Humidification and Misting Equipment

• Mobile Fuel Shut Off

• Textile and Dry Cleaning Equipment

• Commercial Dishwashers

• Commercial Laundry and Dryers

• Air Horns

• Pneumatic Fan Clutch

• Irrigation Equipment

Products Voltage (V) Orifice 1 Size (inch) Flow Factor 1 (Cv) Power (Watts) Coil Type Maximum Pressure Differential (psi)
73218BN87N00N0C111C1 12 VDC 1-1/4 22.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (DC)
73218BN87N00N0C111C2 24 VDC 1-1/4 22.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (DC)
73218BN87N00N0C111P3 110/50-120/60 1-1/4 22.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (AC)
73218BN87N00N0C111Q3 220/50-240/60 1-1/4 22.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 125 psi (AC)
73218BN87N00N0C222C1 12 VDC 1-1/4 22.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (DC)
73218BN87N00N0C222C2 24 VDC 1-1/4 22.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (DC)
73218BN87N00N0C222P3 110/50-120/60 1-1/4 22.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (AC)
73218BN87N00N0C222Q3 220/50-240/60 1-1/4 22.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (AC)
73218BN87N00N0D100C1 12 VDC 1-1/4 22.5 10 Watt (DC) DIN Form A, Class F 125 psi (DC)
73218BN87N00N0D100C2 24 VDC 1-1/4 22.5 10 Watt (DC) DIN Form A, Class F 125 psi (DC)
73218BN87N00N0D100P3 110/50-120/60 1-1/4 22.5 10 Watt (AC) DIN Form A, Class F 125 psi (AC)
73218BN87N00N0D100Q3 220/50-240/60 1-1/4 22.5 10 Watt (AC) DIN Form A, Class F 125 psi (AC)
73218BN87N00N0D200C1 12 VDC 1-1/4 22.5 10 Watt (DC) DIN Form A, Class H 125 psi (DC)
73218BN87N00N0D200P3 110/50-120/60 1-1/4 22.5 10 Watt (AC) DIN Form A, Class H 125 psi (AC)
73218BN87N00N0H111C1 12 VDC 1-1/4 22.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (DC)
73218BN87N00N0H111C2 24 VDC 1-1/4 22.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (DC)
73218BN87N00N0H111P3 110/50-120/60 1-1/4 22.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (AC)
73218BN87N00N0H111Q3 220/50-240/60 1-1/4 22.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 125 psi (AC)
73218BN87N00N0H222C2 24 VDC 1-1/4 22.5 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (DC)
73218BN87N00N0H222P3 110/50-120/60 1-1/4 22.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (AC)
73218BN87N00N0H222Q3 220/50-240/60 1-1/4 22.5 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (AC)
73218BN87N00N0T100P3 110/50-120/60 1-1/4 22.5 10 Watt (AC) 1/4 " Tab Terminal, Class F 125 psi (AC)
7321GBN88N00N0C111C1 12 VDC 1-9/16 29 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 200 psi (DC)
7321GBN88N00N0C111C2 24 VDC 1-9/16 29 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 200 psi (DC)
7321GBN88N00N0C111P3 110/50-120/60 1-9/16 29 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 230 psi (AC)
7321GBN88N00N0C111Q3 220/50-240/60 1-9/16 29 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 230 psi (AC)
7321GBN88N00N0C222C1 12 VDC 1-9/16 29 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 200 psi (DC)
7321GBN88N00N0C222C2 24 VDC 1-9/16 29 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 200 psi (DC)
7321GBN88N00N0C222P3 110/50-120/60 1-9/16 29 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 230 psi (AC)
7321GBN88N00N0C222Q3 220/50-240/60 1-9/16 29 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 230 psi (AC)
7321GBN88N00N0C322C1 12 VDC 1-9/16 29 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 230 psi (DC)
7321GBN88N00N0C322C2 24 VDC 1-9/16 29 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 230 psi (DC)
7321GBN88N00N0D100C1 12 VDC 1-9/16 29 10 Watt (DC) DIN Form A, Class F 200 psi (DC)
7321GBN88N00N0D100C2 24 VDC 1-9/16 29 10 Watt (DC) DIN Form A, Class F 200 psi (DC)
7321GBN88N00N0D100P3 110/50-120/60 1-9/16 29 10 Watt (AC) DIN Form A, Class F 230 psi (AC)
7321GBN88N00N0D100Q3 220/50-240/60 1-9/16 29 10 Watt (AC) DIN Form A, Class F 230 psi (AC)
7321GBN88N00N0D200C1 12 VDC 1-9/16 29 10 Watt (DC) DIN Form A, Class H 200 psi (DC)
7321GBN88N00N0D200P3 110/50-120/60 1-9/16 29 10 Watt (AC) DIN Form A, Class H 230 psi (AC)
7321GBN88N00N0D300C1 12 VDC 1-9/16 29 22 Watt (DC) DIN Form A, Class H 230 psi (DC)
7321GBN88N00N0D300C2 24 VDC 1-9/16 29 22 Watt (DC) DIN Form A, Class H 230 psi (DC)
7321GBN88N00N0H111C1 12 VDC 1-9/16 29 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 200 psi (DC)
7321GBN88N00N0H111C2 24 VDC 1-9/16 29 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 200 psi (DC)
7321GBN88N00N0H111P3 110/50-120/60 1-9/16 29 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 230 psi (AC)
7321GBN88N00N0H111Q3 220/50-240/60 1-9/16 29 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 230 psi (AC)
7321GBN88N00N0H222C2 24 VDC 1-9/16 29 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 200 psi (DC)
7321GBN88N00N0H222P3 110/50-120/60 1-9/16 29 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 230 psi (AC)
7321GBN88N00N0H222Q3 220/50-240/60 1-9/16 29 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 230 psi (AC)
7321GBN88N00N0H322C1 12 VDC 1-9/16 29 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 230 psi (DC)
7321GBN88N00N0H322C2 24 VDC 1-9/16 29 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 230 psi (DC)
7321GBN88N00N0T100P3 110/50-120/60 1-9/16 29 10 Watt (AC) 1/4 " Tab Terminal, Class F 230 psi (AC)
24F24C2180A3FPH75 12 VDC 1-1/4 22.5 11.5 Watt (DC) DIN Form A, Class F 125 psi (DC)
24F24C2180AAFPH01 24/60 1-1/4 22.5 6 Watt (AC) DIN Form A, Class F 150 psi (AC)

687PDC
821838