Parker 2-Way Sinclair Collins K Series, Normally Open, 1" Process Control Valves | Product Series

Filter by

    No filters selected

Body Material

Flow Characteristic

Maximum Pressure Differential (psi)

Actuator Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker 2-Way Sinclair Collins K Series, Normally Open, 1 Process Control Valves

Parker 2-Way Sinclair Collins K Series, Normally Open, 1" Process Control Valves

Parker 2-Way Sinclair Collins K Series, Normally Open, 1" Valves are suited for applications requiring higher media temperatures. Constructed of durable bronze or 316 stainless steel, these high performance valves are fully tested prior to shipping.

Technical Specifications

  • Product Series: Sinclair Collins K Series
  • Valve Type: 2-Way
  • Function: Normally Open
  • Port Size: 1 inch
  • Body Material: Bronze or 316 Stainless Steel
  • Orifice 1 Size: 1.06 inch
  • Flow Coefficient 1: 13 Cv
  • Flow Characteristic: Linear or Equal%
  • Maximum Pressure Differential: 190 or 250 psi
  • Actuator Size: 37 or 64
  • Number of Ports: 2
  • Seal Material: Stainless Steel
  • Actuation Type: Pneumatic Operated
  • Media: Valves for steam, air, neutral gasses and liquids
  • Port Type: NPTF
  • Weight: 23 to 31 lb
  • Maximum Pilot Pressure: 35 psi
  • Minimum Fluid Temperature: -40 °F
  • Maximum Fluid Temperature: 400 or 450 F °F
Safety Warning

Full Product Description

Parker 2-Way Sinclair Collins K Series, Normally Open, 1" Process Control Valves are ideally suited for a variety of applications requiring the control of steam, gas, liquids or chemicals. Constructed of highly durable bronze or 316 stainless steel, the K Series valves provide operating pressures of 250 psi and can handle very high fluid temperatures.

Markets:
• Tire Manufacturing
• Industrial Automation
• Process Control
• Food Processing

Features/ Benefits:
• Reduced Valve Height
• Serviceability in the Field Without Removal from the Installation
• Field Reversible from “Air-to-Open” to “Air-to-Close”
• Ease of Maintenance and Uniform Thrust Throughout the Valve Stroke
• Longer Service Life
• Rugged Construction
• Adjustability of Operating Pressures

Applications:
• Chemical Process Technology
• Tire Press Temperature Control
• Water Technology & Treatment
• Cooling Systems and Exchange Heaters
• Industrial Air Dryers
• Pulp and Paper Water Applications
• Mining, Cement, Concrete Systems Water Applications
• Industrial Handling of Aggressive Fluids
• Industrial Food and Beverage Processing

Related Documents

Literature and Reference Materials
Sinclair Collins K Series Process Control Valves
×
Products Body Material Flow Characteristic Maximum Pressure Differential (psi) Actuator Size
K11-41014000 Bronze Linear 190 37 (square inches)
K11-42014000 Bronze Equal% 190 37 (square inches)
K12-41014000 Bronze Linear 250 64 (square inches)
K12-42014000 Bronze Equal% 250 64 (square inches)
K31-41114000 316 Stainless Steel Linear 190 37 (square inches)
K31-42114000 316 Stainless Steel Equal% 190 37 (square inches)
K32-41114000 316 Stainless Steel Linear 250 64 (square inches)
K32-42114000 316 Stainless Steel Equal% 250 64 (square inches)

687PDC
821838