Parker Virginia Coil Cleaners | Product Series

Filter by

    No filters selected

Type

Application Type

Application

Cleanliness

Size

pH Range

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker Virginia Coil Cleaners

Parker Virginia Coil Cleaners

The Parker Virginia line of premium cleaners offers unparalleled performance for cleaning dirt, scale, oil, grease, lint, bugs, bacteria, and anything else that clogs heat transfer coils.

Full Product Description

The Parker Virginia line of chemicals offers exceptional cleaning effectiveness for condenser coils, evaporator coils, and ice machines. Accumulated dirt, dust and grease insulate against heat transfer which can reduce system BTU capacity by as much as 30%. This results in increased compressor amperage draw and longer unit run times which causes increased utility costs and decreased equipment service life. Keeping heat transfer coils clean ensures maximum performance and efficiency.

Markets:

• Residential & Commercial HVAC
• Food Service Refrigeration
• Commercial Refrigeration
• Specialty & Ultra-low Temperature Refrigeration
• Transportation Air-conditioning and Refrigeration

Features and Benefits:

• Complete line of indoor and outdoor coil cleaners to meet all needs
• Acti-Brite provides industry best coil cleaning to remove dirt, debris, corrosion with the least aluminum removal
• Liquid cleaners ideal for use outdoors or indoors with proper drainage
• Blast-a-Coil is optimized for heavy grease, oils, and solid debris removal, ideal for restaurant coil cleaning
• Coil Klean makes indoor evaporator coil cleaning easy with a no-rinse formulation

Applications:

• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Transportation

Related Documents

×
Products Type Application Type Application Cleanliness Size pH Range
475210 Cleaner Easy Pour Gallon Condenser Coils - Outdoor Use Only Extreme Brightening 1 gal 1.5
475209 Cleaner Easy Pour Gallon Condenser Coils - Outdoor Use Only Extreme Brightening 5 gal 1.5
475107 Cleaner Easy Pour Gallon Evaporator Coils - Indoor/Outdoor Use Best Overall Cleaner 1 gal 12
475111 Cleaner Easy Pour Gallon Evaporator Coils - Indoor/Outdoor Use Best Overall Cleaner 5 gal 12
475117 Cleaner Easy Pour Gallon Condenser Coils - Outdoor Use Only Extreme Foaming 1 gal 13.5
475121 Cleaner Easy Pour Gallon Condenser Coils - Outdoor Use Only Extreme Foaming 5 gal 13.5
475158 Cleaner Easy Pour Gallon Multi-Purpose Cleaner Multi-Purpose Cleaner 1 gal 12
475135 Cleaner Spray Bottle Electronic Cell Filter Extreme Cleaning 1 qt
475136 Cleaner Easy Pour Gallon Electronic Cell Filter Extreme Cleaning 1 gal
475137 Cleaner Easy Pour Gallon Condenser Coils - Outdoor Use Only Extreme Foaming 1 gal 13.5

687PDC
687382