PDP36BTL - Test Port and Diagnostic Quick Couplings - PDP Series | Parker NA

Test Port and Diagnostic Quick Couplings - PDP Series | #PDP36BTL

Click to View CAD Model
PDP36BTL

Test Port and Diagnostic Quick Couplings - PDP Series | #PDP36BTL

PDP Series steel test port nipple with Seal-Lok tube end


Technical Specifications

  • Coupling Half: Male Nipple
  • Connection Type: Seal-Lok
  • Connection Thread Size (inch): na
  • Tube Size (inch): 3/8
  • Application: Diagnostic
  • Maximum Operating Pressure: 6000 psi
  • Product Type: Push to connect
  • Maximum Operating Temperature: 250 °F
  • Valve Type: Ball
  • Minimum Operating Temperature: -40 °F
  • Body Size: 1/8 inch
  • Body Material: Steel
  • Hex Size: 0.81 inch
  • Plating Type: Zinc with clear trivalent chromate
  • Seal Material: Nitrile
Safety Warning

Item Information

PDP Series Couplers (diagnostic test port connectors) 6,000 psi, connect with PDP Series Nipples. These push to connect quick couplings provide easy connection for mechanical gauges or specialized diagnostic equipment including SensoControl meters and accessories. PDP Couplers allow test instruments, gauges, transducers, and flow sensors to be quickly and easily connected to system test points under full operating pressures up to 6000 psi.

PDP couplers and nipples push to connect, and then the coupler base is manually turned to open the nipple valve and complete the connection. When fully connected, the coupler base blocks the retracted sleeve to prevent accidental disconnects. PDP Nipples can be permanently mounted on equipment at critical test point locations, at threaded test ports, in rigid tubing or in hose assemblies. Couplers and nipples are available in 1/8"" size with a rated pressure of 6,000 psi.

Technical Characteristics:
• Sizes: 1/8"
• Material: Steel
• Port Ends: Female NPTF
• Seal Options: Nitrile, Ethylene Propylene, Fluorcarbon, Neoprene

Markets:
• Industrial
• Construction
• Molding
• Testing
• Maintenance and Repair, MRO

Features/Benefits:
•  Easy push to connect operation, with a force of six pounds to connect at full system pressures up to 6000 psi
• Coupler is unvalved to allow gauges and transducers to return to zero when disconnected
• When fully connected, the sleeve is unable to be retracted, thus preventing accidental disconnection  
• Compatible with Parker's SensoControl diagnostic equipment
• Suitable for use with hydraulic or pneumatic systems

Applications:
• Mobile equipment
• Cooling systems
• Industrial hydraulic systems
• Fluid or air system maintenance and troubleshooting
• System performance optimization
• System validation

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539