PE-10330-001-5-E - Chemflow-PE PTFE Pleated Membrane Filter Cartridge | Chemically resistant design for bulk and low temperature applications | Parker NA

Chemflow-PE PTFE Pleated Membrane Filter Cartridge | Chemically resistant design for bulk and low temperature applications | #PE-10330-001-5-E

PE-10330-001-5-E

Chemflow-PE PTFE Pleated Membrane Filter Cartridge | Chemically resistant design for bulk and low temperature applications | #PE-10330-001-5-E

The Chemflow®-PE filter cartridge uses a PTFE pleated membrane filter cartridge along with HDPE supports that provide an economical alternative to all-fluoropolymer cartridges while providing a high degree of retention and cleanliness.


Technical Specifications

  • Micron Rating (µm): 0.1
  • End Cap Configuration: 222 O-Ring/Flat cap
  • Type/Configuration: Standard fittings
  • Seal Material: FEP Encapsulated Viton
  • Options: No treatment
  • Length (inch): 30
  • Brand: Parker
  • Industry: Microelectronics
  • Function: Clarification/Prefiltration/Polishing
  • Media: PTFE
  • Filter Construction: Pleated
  • Outside Diameter: 2-3/4 inch
  • End Cap Material: HDPE
  • Core Type: HDPE
  • Hose Reinforcement Material & Structure: HDPE
  • Flow Rate: 2.1 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
Safety Warning

Item Information

The Chemflow®-PE filter cartridge uses a PTFE membrane along with HDPE supports that provide an economical alternative to all-fluoropolymer cartridges. It provides a high degree of retention and cleanliness along with good flow and lifetime. This filter is ideally suited for bulk chemical delivery and lower temperature wet processes (<60°C). It is available dry or wet-packed for quick installation. Features/Benefits • Good flow rates • Long lifetime • Wet-pack option for quick installation • PTFE/ HDPE construction for chemical resistance • 100% integrity tested in cleanroom environment Applications • Filtration for bulk chemical delivery such as: – Acid filtration – Bases filtration – Solvent filtration – Photochemical filtration – Wet etch and clean (< 60°C) filtration – Phosphoric acid filtration – Hydrofluoric acid filtration – Nitric acid filtration – SC1, SC2 filtration – Solvent filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945