Pendulum Valves - Code 15 | Product Series

Filter by

    No filters selected

Connection

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pendulum Valves - Code 15

Pendulum Valves - Code 15

Parker Conflow’s Code 15 pendulum dust suppression valve is used on conveyor belts to regulate the flow of liquid through a simple cam operation, therefore minimising water usage.

Technical Specifications

  • Application: Dust Supression
  • Industry: Mining
  • Maximum Operating Pressure: 1523 psi, 105 bar
  • Connection Size: 1/2" NPT, 1/2" BSP
  • Options: With paddle, Without paddle
Safety Warning

Full Product Description

Parker Conflow’s Code 15 pendulum dust suppression valve is used on conveyor belts to regulate the flow of liquid through a simple cam operation, therefore minimising water usage. It operates in conjunction with Parker Conflow’s spray heads to regulate the flow of liquid by movement of a vertically hanging paddle. The valve opens only when the pendulum is moved from the vertical position, allowing the fluid to flow.

Code 15 is available in 1/2” to a maximum working pressure of 105 bar.

Markets:
• Quarrying
• Mining
• Anything with a conveyed load which creates dust.

Features/Benefits:
• Simple method of dust suppression, low maintenance and mechanically operated.
• Only sprays when necessary, saving water.
• Adjustable cam for greater flexibility.
• Manufactured from fire resistant paddle material.
• Easy to install and maintain.
• Adjustable pendulum length.
• Heavy duty construction ideal for mineral processing.
• Can be used in a sequence.

Applications:
• Supplying dust suppression water at belt conveyor transfer points, chutes and bunkers and feeder breakers in mining and quarrying.

Related Documents

×
Products Connection Options
CODE-15-A-NPT-V1 1/2" NPT With paddle
CODE-15-A-V1 1/2" BSP Without paddle
CODE-15-A-V2 1/2" BSP With paddle

687PDC
687414