Sequence Control Valve - Code 200 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sequence Control Valve - Code 200

Sequence Control Valve - Code 200 OBSOLETE

This product is no longer available – please contact us for further assistance.

Technical Specifications

  • Materials of Construction: Brass
  • Application: Dust Supression
  • Industry: Mining
  • Minimum Operating Speed: 100 ft/min
  • Maximum Operating Speed: 500 ft/min
  • Weight: 9.5 kg
Safety Warning

Full Product Description

Parker Conflow’s Code 200 is a sequence control valve which activates electrical equipment by detecting the movement of a conveyor belt in dust suppression applications. It is a mechanical valve that does not require its own power supply.

Code 200 operates via a drive wheel, which is in frictional contact with the moving conveyor belt and requires no additional power supply. The rotating wheel generates hydraulic pressure to close a microswitch built in to the unit, which indicates to a control room whether the belt is stationery or moving.

Markets:
• Quarrying
• Mining

Features/Benefits:
• Enables sequence control of associated conveyer belts and auxiliary equipment.
• No power required for unit.
• Still very effective at low belt speeds, down to 0.5 m/sec .
• Can be adjusted to varying belt speeds.
• Compact tried and tested design from CODE 100.
• Can be positioned underneath belt to prevent damage.
• Low maintenance.
• All spare parts available to replace.

Applications:
• Belt Conveyors

Related Documents

×
Products
CODE-200-V1

687PDC
687414