PF10-CS - Baldwin - Fuel Dispensing Filters | Parker NA

Baldwin - Fuel Dispensing Filters | #PF10-CS

PF10-CS

Baldwin - Fuel Dispensing Filters | #PF10-CS

Dirty fuel is a fact of life. Baldwin fuel dispensing filters clean fuel before it reaches the vehicle, helping to prevent premature parts wear and to keep engines running at maximum efficiency.


Technical Specifications

  • Product Type: Water Absorbing Fuel Storage Tank Element
  • Contains: 1 1/8-12 Mounting Stud
  • Outside Diameter: 3 (76.2)
  • Length: 4 7/8 (123.8)
  • Gasket: Furnished Gasket: G264-A
  • Includes: End Seals: [1] Attached
  • Related To: PF10 (Standard Version)
  • Micron Rating: 17 Nominal
  • Brand: Baldwin
  • Industry: Automotive
    Heavy-duty on-highway transportation
    Commercial trucks and buses
    Agriculture
    Construction
    Industrial
    Marine
    Mining
    Oil & Gas
    Power Generation

  • Product Style: Fuel Filter
  • Technology: Filtration
Safety Warning

Item Information

"Dirty fuel is a fact of life. Baldwin fuel dispensing filters clean fuel before it reaches the vehicle, helping to prevent premature parts wear and to keep engines running at maximum efficiency. Modern fuel injection systems require fuel be free of both particulate and water contamination. Microscopic particles in the fuel, as small as 2-3 microns, can cause abrasive wear severely damaging the fuel injection system and other high pressure engine components.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700