PFA Nitrogen Gun (1/4 or 3/8 inch) – SG-1 Series | Product Series

Filter by

    No filters selected

Port Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PFA Nitrogen Gun (1/4 or 3/8 inch) – SG-1 Series

PFA Nitrogen Gun (1/4 or 3/8 inch) – SG-1 Series

The SG-1 Series PFA Nitrogen Gun is designed for ultra-high purity semiconductor manufacturing applications. Available with FNPT or Parflare connections. Additional options include a 0.2 or 0.5 micron filter and coiled hose assembly (up to 80 psig).

Technical Specifications

  • Fitting Type: Flare
  • Body Material: PFA, PVDF, Modified PTFE (optional HDFE filter element)
  • Screw Material: PET
  • Spring Material: Stainless Steel
  • Pressure Rating: 0 psig (0 bar) to 80 psig (5.5 bar)
  • Maximum Ambient Temperature: 66 °C, 150 °F
  • Minimum Ambient Temperature: -17 °C, 0 °F
  • Maximum Fluid Temperature: 93 °C, 200 °F
  • Minimum Fluid Temperature: -17 °C, 0 °F
Safety Warning

Full Product Description

The PFA Nitrogen Gun is suitable for use in ultra-high purity (UHP) semiconductor applications. It utilizes a molded PFA body with precision-machined sealing areas. These materials, coupled with PFA interior surfaces and a one-piece machined modified PTFE diaphragm and poppet, afford the SG-1 Series nitrogen gun with high leak integrity and exceptional corrosion resistance for performance in applications where cleanliness is critical.

The SG-1 Series features a wiper seat, which creates a reliable diaphragm to body seal and provides positive through flow shut-off. Its unique design eliminates the need for elastomer seals, while providing excellent flexibility and long life. It is available with 1/4 inch FNPT or 3/8 inch Parflare connections. The connections reduce assembly and installation time, while ensuring minimal particle generation for contamination-free operation.

Additional options include a 0.2 or 0.5 micron filter and a coiled hose assembly.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• PFA interior surfaces and a one-piece machined modified PTFE diaphragm/poppet provide high flexural life and exceptional corrosion resistance
• Unique design eliminates the need for elastomer seals
• Fully functional from 0 to 80 psig
• Standard features are an integral needle valve for flow control and panel nuts for mounting
• Wiper seat creates a reliable diaphragm to body seal and provides positive through flow shut-off
• Ambient temperature range: 0°F to +150° F (-17°C to +66° C)
• Fluid temperature range: 0°F to +200° F (-17°C to +93° C)

Applications:
• Corrosive and/or specialty chemicals, acids, bases, and slurries
• Semiconductor Tools
• CMP/Slurry Systems

Related Documents

×
Products Port Connection
SG-1-03 1/4" FNPT
SG-1-04 3/8" Parflare
SG-1-03-5 1/4" FNPT

687PDC
938256