PHINDER-GAL-LOW-4CASE - Liquid Leak Detector - PHinder Series | Parker NA

Liquid Leak Detector - PHinder Series | #PHINDER-GAL-LOW-4CASE

PHinder

Liquid Leak Detector - PHinder Series | #PHINDER-GAL-LOW-4CASE

Parker's PHinder liquid leak detection provides the user the ability to easily find suspected leaks in industrial gas applications.


Technical Specifications

  • Volume (oz.): N/A
  • Volume (Gallons): 1
  • Box Quantity: 4
  • Maximum Working Temperature (C): 93
  • Minimum Working Temperature (C): -33
  • Volume: 1 gal, N/A
  • Quantity per Box: 4
  • Minimum Operating Temperature: -33 °C, -27 °F
  • Maximum Operating Temperature: 93 °C, 200 °F
Safety Warning

Item Information

Parker's PHinder Series is a simple, liquid leak detection solution that provides the user the ability to easily find suspected leaks in industrial and instrumentation gas applications. Apply the leak detection solution to the tube/pipe fitting, valve or system connection and observe if bubbles form to demonstrate a leak's actual location. Avoid searching throughout the instrumentation system, and pinpoint the spot to fix.

Markets:
• Chemical
• Petrochemical
• Power
• Research
• Pulp and Paper
• General Industry


Features/Benefits:
• Easy to use 1 Gallon or 8 oz size w/tube
• Non-toxic, non-corrosive, and non-flammable
• Two formulas (27ºF - 200ºF or -20ºF to 200ºF)
• Excellent surface adhesion

Applications:
• Test Panels
• Process Line Inspection
• Installation Audits

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516