Phosphate-Ester Hose 6000 PSI - F42 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Phosphate-Ester Hose 6000 PSI - F42 Hose

Phosphate-Ester Hose 6000 PSI - F42 Hose

Parker's F42 hose is a phosphate-ester compatible hose that has a constant working pressure of 6000 PSI in all sizes and is specifically designed to resist aggressive airline hydraulic fluids.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Petroleum Hydraulic Fluids
  • Maximum Operating Pressure: up to 420 bar, 42.0 MPa, 6000 psi
  • Specifications Met: n/a
  • Compatible Fitting: 79 Series
  • Weight: 0.83 to 3.96 kg/m, 0.56 to 2.66 lb/ft
  • Inside Diameter: 1/2 to 1-1/4 inch, 12.5 to 31.5 mm
  • Application: Hydraulics, Industrial
  • Hose Reinforcement Material: 4 or 6 Spirals of Steel Wire
  • Size: -12 to -20
  • Minimum Bend Radius: 8 to 17-1/2 inch, 200 to 445 mm
  • Outside Diameter: 0.97 to 1.97 inch, 25.0 to 50 mm
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Cover Color: Green
  • Maximum Operating Temperature: 176 °F, 80 °C
Safety Warning

Full Product Description

Parker’s F42 hose is a phosphate-ester compatible hose that has a constant working pressure of 6000 PSI in all sizes and is specifically designed to resist aggressive airline hydraulic fluids. The F42 hose is reinforced with four or six spiral steel wires and has an EPDM rubber cover making it extremely durable. Sizes range from ¾” to 1¼” in diameter to fit the requirements of various markets.

Markets:
• Ground Support Equipment
• Industrial

Features/Benefits:
• 6000 PSI in all sizes
• Leak-free assemblies when used with EPDM O-ring face seals and proper fittings
• Green EPDM cover for protection

Applications:
• Phosphate-ester base hydraulic fluids

Compatible Fittings:
• 79 series fittings

Related Documents

×
Products Hose I.D. (size)
F42-12 -12
F42-16 -16
F42-20 -20

687PDC
687583