PHS001K7SC91M4T0200 - PHS Standard Air and Gas Housing Range | Parker NA

PHS Standard Air and Gas Housing Range | #PHS001K7SC91M4T0200

PHS Standard Air and Gas Housing Range | #PHS001K7SC91M4T0200 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Cartridge Length: 10" (250 mm)
  • Seal Material: Silicone
  • Closure Type: Standard Clamp
  • Vent Type: Clamp ASME BPE 1.5"
  • Surface Finish: Ra 0.4µm Mechanical Polished
  • Connection Type: Clamp ASME BPE 2"
  • Options: Without Plugs
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
    Pharmaceuticals
  • Application: Air and Gas Filtration
  • Technology: Filtration
  • Product Type: Filter Vessel
  • Product Series: PHS Standard Housing
  • Product Style: Single
  • Operating Pressure: FV to 10 bar, -14 to 145 psi
  • For Fluid Type: Gas
  • Operating Temperature: up to 150 °C, up to 302 °F
  • Specifications Met: PED 2014/68/EU, ATEX 2014/34/EU, FDA and EC 1935/2004
  • Materials of Construction: 316L Stainless Steel (Wetted Surfaces)
  • Configuration: C-Style Socket (226/Fin)
  • Drain Connection Type: Clamp ASME BPE 0.5"
Safety Warning

Item Information

The PHS Standard flow efficient range of filter housings is specifically designed for purification of compressed air and gas in food & beverage and pharmaceutical applications

Features:
• Includes plenum chamber for condensate management
• Clamp closure system allows easy handling

PED Fluid Group
Group 2 (harmless) gas only

Internal Surface Finish
Fine brushed (upstream) & Mechanical Polished Ra <0.8 µm (downstream)

External Surface Finish
Mechanical polish

Welding
All assembly welds remain evident

Certification
Each filter housing is supplied as standard with a manufacturer’s report test certificate, declaration of conformity (where applicable) and user manual.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945