LAPPED SPOOL & SLEEVE, PILOT OPERATED SOLENOID VALVES PM Series | #PMS2308-03-D24D


LOADING IMAGES
442A410441

LAPPED SPOOL & SLEEVE, PILOT OPERATED SOLENOID VALVES PM Series | #442A410441

PMS2308-03-D24D


Technical Specifications

  • Wiring: DIN connector
  • Port Size: Rc(PT)3/8
  • Pilot Option: Standard (Internal pilot)
  • Additional Options: NA
  • Flow Capacity (Cv): 1.19
  • Valve Configuration Type: Return
  • Input Voltage: DC24V
  • Override Functionality: None locking
  • Function: 3/2 Single
Safety Warning

Item Information

The solenoid operated air valves of PM series are types with an internal-pilot-type metal seal and a spool valve.
This provides a choice of 3-way (3 ports), 4-way (5 ports), 2-position with single or double solenoid, and 3-position with closed center or exhaust center models, in conformity with customer's requirements.
FEATURES
• Small, Light and High Flow Rate
• Long Service Life
• No Coil Burn Out
• Quick Response and Positive Shifting
• Plug-in Connector
• Locking Manual override
• Versatile Flow Pattern
• Interchangeability

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
F77479