PMS2415-04-200D - LAPPED SPOOL & SLEEVE, PILOT OPERATED SOLENOID VALVES PM Series | Parker NA

LAPPED SPOOL & SLEEVE, PILOT OPERATED SOLENOID VALVES PM Series | #PMS2415-04-200D

442A410789

LAPPED SPOOL & SLEEVE, PILOT OPERATED SOLENOID VALVES PM Series | #442A410789

PMS2415-04-200D


Technical Specifications

  • Wiring: DIN connector
  • Pilot Option: Standard (Internal pilot)
  • Input Voltage: AC200/220V
  • Additional Options: NA
  • Port Size: Rc(PT)1/2
  • Valve Configuration Type: Return
  • Flow Capacity (Cv): 4.07
  • Override Functionality: None locking
  • Function: 5/2 Single
Safety Warning

Item Information

The solenoid operated air valves of PM series are types with an internal-pilot-type metal seal and a spool valve.
This provides a choice of 3-way (3 ports), 4-way (5 ports), 2-position with single or double solenoid, and 3-position with closed center or exhaust center models, in conformity with customer's requirements.
FEATURES
• Small, Light and High Flow Rate
• Long Service Life
• No Coil Burn Out
• Quick Response and Positive Shifting
• Plug-in Connector
• Locking Manual override
• Versatile Flow Pattern
• Interchangeability

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Kuroda Pneumatics LTD.

10243 Kamakazu, Asahi-shi,

Chiba, 289-2505

Japan
E-mail: kpl_sales@parker.com

Phone

+82-479-64-2282

Fax

+82-479-64-2291

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A88177