Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Flexo coupling in zinc plated steel for articulated mounting of ISO 15552 and ISO 21287 cylinders bores Ø20mm to Ø320mm. Fitted to the actuator piston rod using the mounting nut supplied with the cylinder.
Flexo coupling in zinc plated steel for articulated mounting of piston rod of ISO 15552 and ISO 21287 cylinders, bores Ø20mm to Ø320mm. Flexo fitting is intended to take up axial angle errors within a range of ±4°. Fitted to the actuator piston rod using the mounting nut supplied with the cylinder.
Markets:
• Factory Automation
• Machine Tools
• Packaging Machinery
• Vehicle Assembly Facilities
• Material Handling
• Outdoor, Transport
Features / Benefits:
• Quick and easy to fix the cylinder in any position on the machine
Applications:
General industry – Linear movement
• Push objects
• Stop/Hold/Go
General industry - Clamping
• Clamp objects
• Fix / hold in position
General industry - Holding
• Lift, moving, clamping
General industry - Controlling
• Change lane, direction
• Change level
Packaging – Moving
• Push / pull objects
• Sorting, conveying
Outdoor transport and railway – Linear movement
• Moving, clamping, closing, …
Flexo Coupling PM5:
• Cylinder rod mounting
• Material: Zinc plated steel
• For product series P1D, P1P and P1A
• Supplied with adjustment nut
• Fitted to the actuator piston rod using the mounting nut supplied with the cylinder
Performance Characteristics:
- For Cylinder Types : P1D | P1P | P1A
- Bore Size : 20mm | 25mm | 32mm | 40mm | 50mm | 63mm | 80mm | 100mm | 125mm | 160mm | 200mm | 250mm | 320mm
- Certificates : For ISO 15552 Cylinders | For ISO 21287 Cylinders
- Material : Zinc plated steel
- Corrosion Resistant : Yes
| Selector Guides |
|---|
| Parker Cost and Savings Calculators for Pneumatic Solutions |
| Literature and Reference Materials |
|---|
| Parker Pneumatic Components Catalogue PDE2600PNUK |
| Products | For Use With | Bore Diameter |
|---|---|---|
| P1C-4HRF | P1P | 20 mm |
| P1C-4KRF | P1D | 32 mm |
| P1C-4LRF | P1D | 40 mm |
| P1C-4MRF | P1D | 50 mm |
| P1C-4PRF | P1D | 80 mm |
| P1C-4RRF | P1D | 125 mm |
| KY1139 | P1D | 160 mm |
| KY1140 | P1D | 250 mm |
| KL9133 | P1D | 320 mm |
| KY1139 | P1D | 200 mm |
| P1C-4HRF | P1A | 20 mm |
| P1C-4HRF | P1A | 25 mm |
| P1C-4HRF | P1P | 25 mm |
| P1C-4KRF | P1P | 32 mm |
| P1C-4LRF | P1P | 40 mm |
| P1C-4MRF | P1D | 63 mm |
| P1C-4MRF | P1P | 50 mm |
| P1C-4MRF | P1P | 63 mm |
| P1C-4PRF | P1D | 100 mm |
| P1C-4PRF | P1P | 100 mm |
| P1C-4PRF | P1P | 80 mm |
| P1C-4RRF | P1P | 125 mm |