Mini ISO 6432 Pneumatic Cylinders - P1A Series / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mini ISO 6432 Pneumatic Cylinders - P1A Series / Parker Pneumatic - Europe

Mini ISO 6432 Pneumatic Cylinders - P1A Series / Parker Pneumatic - Europe

The P1A actuator in bore sizes Ø10 to Ø25mm is a mini ISO 6432 cylinder for standard temperature -20°C to +80°C and high temperature -10°C to +150°C suitable for lighter duties in the packaging, food and textile industries.

Technical Specifications

  • Product Series: Pneumatic Cylinders
  • Product Type: Linear Actuator, Cylinder Actuator
  • Technology: Pneumatics
  • Cylinder Type: Non-Guided, Guided, Through Rod, Extended Piston Rod
  • Cylinder Action: Double Acting, Single Acting Spring Return, Single Acting Spring Advance
  • Bore Diameter: 10 to 25 mm
  • Maximum Stroke Length: 1000 mm, 39.3 inch
  • Extend Stroke Force: 47 to 295 N at 6 bar
  • Retract Stroke Force: 40 to 247 N (at 6 bar)
  • Cushioning Type: Rubber Buffer Fixed, Pneumatic Adjustable
  • Port Size: M5, G 1/8
  • Rod End Thread Type: Male
  • Maximum Operating Pressure: 10 bar, 145 psi
  • Operating Temperature: -20 to 80 °C (Standard), -10 to 150 °C (High), -4 to 176 °F (Standard), 14 to 302 °F (High)
  • Position Sensing Type: Optional Bracket (Standard Temp only)
  • Mounting Option: ISO 6432
  • Specifications Met: ISO 6432
  • Piston Rod Material: Stainless Steel
  • Body Material: Stainless Steel
  • End Cap Material: Aluminum
  • Body Type: Round
  • Corrosion Resistance Included: Yes
  • Repairable: No
Safety Warning

Full Product Description

Hygienic design, the use of corrosion-resistant materials and initial lubrication with our food-grade grease makes the cylinders suitable for food industry applications. The cylinders are particularly suitable for lighter duties in the packaging, food and textile industries.
Adjustable pneumatic cushioning permits greater loads and higher operating speeds, making the cylinders suitable for more demanding duties The P1A range of cylinders is intended for use in a wide range of applications. Careful design and high quality manufacture throughout ensure long service life and optimum economy. Mounting dimensions fully in accordance with ISO 6432 and CETOP RP52P greatly simplifies installation and world-wide interchangeability.

Markets:
• Factory Automation
• Machine Tools
• Packaging Machinery
• Vehicle Assembly Facilities
• Material Handling

Features / Benefits:
• Compact smooth round cylinder design.
• Bore sizes 10 to 25 mm with strokes up to 500 mm.
• Temperature range up to +150° in High temperature
• Stainless steel tube and anodised end covers for improved corrosion resistance
• Stainless steel piston rod as standard
• Range of mountings and sensors of the P8S Series
• IO-Link ready with P8S CPS sensors
• Proven Parker Prädifa seal technology for long performance life

Applications:
  General industry – Linear movement
    • Push objects
    • Stop/Hold/Go
  General industry - Clamping
    • Clamp objects
    • Fix / hold in position
  General industry - Holding
    • Lift, moving, clamping
  General industry - Controlling
    • Change lane, direction
    • Change level
  Packaging – Moving
    • Push / pull objects
    • Sorting, conveying

■ Double acting buffer cushioning version cylinders are available in bores of 10,12,16,20 and 25mm, with standard stroke lengths of 10 to 320mm.
■ Single-acting cylinders with spring return in the retract direction are available in all bores and with stroke lengths up to 80mm.
■ Single-acting cylinders with spring return in the advance direction are available in 16, 20 and 25mm bore sizes and with stroke lengths up to 80mm.

Adjustable pneumatic cushioning permits greater loads and higher operating speeds, making the cylinders suitable for more demanding duties. These cylinders are available in bores of 16, 20 and 25mm with standard stroke lengths from 20 to 500mm. P1A mini ISO 6432 cylinders are available in several standard variants, such as non-standard stroke length, extended piston rods, through piston rods and high temperature versions all supported by a complete range of sensors and mountings.

■ P1A with rod guidance modules
The P1A mini ISO 6432 cylinders can be equipped with an external rod guidance module that when fitted prevents the piston from rotating enabling the cylinder to resist turning moments and greater transverse forces. These are available with plain bearings as U style or linear ball bearings as H style. The body of the rod guidance has pre-drilled mounting holes and is connected to the piston rod by means of a flexo coupling that help relieve the build-up of stress in the cylinder. P1A cylinders with rod guidance modules are available with bores from 12 to 25mm, and stroke lengths up to 250mm.

General Technical Data:
• International standards : complies with ISO 6432
• Bore Sizes :  Ø10, Ø12, Ø16, Ø20 and Ø25mm
• Stroke Length : 5 to 1000mm
• Versions :
     - double acting
     - double acting with through rod
      - single Acting Spring Return
      - single Acting Spring Advance
• Cushioning :
     - rubber buffer fixed Ø12, Ø16, Ø20 and Ø25mm 
     - adjustable pneumatic Ø16, Ø20 and Ø25mm 
• Position sensing : cylinders in standard temperature design are fitted with a magnet for proximity position sensing. An optional bracket securely fastens anywhere along the cylinder barrel allowing the mounting of electronic type sensors or reed switches that can be supplied with either flying lead or cable plug connector. The high temperature version does not have a magnetic ring in the piston and therefore cannot be used with sensors.
• Installation : a wide range of surface treated and stainless steel mountings are available. 
• Mounting position : any 

Operating and Environmental Data: 
• Operating Medium : for best possible service life and trouble-free operation dry, filtered compressed air to ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation (a lower dew point should be selected for minus temperature operation and we recommend the use of an inline dryer) and is in line with the air quality from most standard compressors with a standard filter. 
• Operating Pressure : 10 Bar Maximum
• Operating Temperature :
     - standard  temperature -20°C to +80°C   
     - high temperature -10°C to +150°C (Ø12, Ø16, Ø20 and Ø25mm)   
     - outer seals in fluorocarbon - FPM (fluorocarbon rubber)  -20°C to +80°C
• Pre-lubricated : further lubrication is normally not necessary. If additional lubrication is introduced it must be continued. 
• Corrosion Resistance : high resistance to corrosion and chemicals.  

Material Specification - Cylinder:
• End Covers : Anodised aluminium
• Cylinder Barrel : Stainless steel
• Piston Rod : Stainless steel
• Piston Rod Nut : Stainless steel
• Mounting Nut : Stainless steel
• Scraper Ring : Outer seals in fluorocarbon - FPM (Fluorocarbon rubber)
• Piston Rod Seal                                    
     - standard temperature - NBR (Nitrile rubber)
     - high temperature - FPM (Fluorocarbon rubber)
     - outer seals in fluorocarbon - FPM (Fluorocarbon rubber)
• Piston, Complete :
     - standard temperature - NBR (Nitrile rubber) / steel
     - high temperature - HNBR (Hydrogenated nitrile butadiene rubber) / steel
• Magnet : Plastic coated magnetic material
• Piston Seals :
     - standard temperature -  NBR (Nitrile rubber)
     - high temperature - FPM (Fluorocarbon rubber)
• O Rings (internal) : NBR (Nitrile rubber)
• Piston Rod Bearing : Multilayer PTFE (Polytetrafluroethylene) / steel
• Cushion Screws : Stainless steel
• Return Spring (single acting only) : Surface treated spring steel

Material Specification - Rod Guidance Modules:
• Body : Anodised aluminium
• Guide Bars, H style : Stainless steel
• Front Plate : Anodised aluminium
• Guide Bars, U style : Stainless steel
• Front Plate :  Zinc plated steel
• Plain Bearings : Bronze

Related Documents

×

687PDC
A87859