Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Mounting nut type MR3 in stainless steel for ISO 6431 and ISO 6432 cylinders bores Ø10mm to Ø125mm. Used for neck mounting of the actuator. One nut is supplied with the cylinder on delivery.
Mounting nut, type MR3 in corrosion resistant stainless steel for neck mounting of ISO 6431 and ISO 6432 cylinders bores Ø10mm to Ø125mm including P1A and P1S.
Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
Features/Benefits:
• ISO 6431 and ISO 6432 suitable for P1A and P1S cylinders
• Stainless steel for corrosion resistance
Applications:
• Cylinder mounting
Mounting Nut MR3:
• Mounting for ISO 6431 / ISO 6432 cylinders
• Material: Stainless steel
• For product series P1S
• Cylinders are supplied complete with one mounting nut
Performance Characteristics:
- For Cylinder Types : P1S
- Bore Size : 10mm | 12mm | 16mm | 20mm | 25mm | 32mm | 40mm | 50mm | 63mm | 80mm | 100mm | 125mm
- Certificates : For ISO 6431 Cylinders | For ISO 6432 Cylinders
- Material : Stainless steel
- Corrosion Resistant : Yes
| Selector Guides |
|---|
| Parker Cost and Savings Calculators for Pneumatic Solutions |
| Literature and Reference Materials |
|---|
| Parker Pneumatic Components Catalogue PDE2600PNUK |
| Products | Bore Diameter | For Use With |
|---|---|---|
| 9126725405 | 10 mm | P1A |
| 9126725406 | 12 mm | P1A |
| 9126725407 | 20 mm | P1A |
| 9127294401 | 32 mm | P1S |
| 9127294402 | 40 mm | P1S |
| 9127294403 | 50 mm | P1S |
| 9126461304 | 80 mm | P1S |
| 9126461305 | 125 mm | P1S |
| 9126461304 | 100 mm | P1S |
| 9126725405 | 10 mm | P1S |
| 9126725406 | 16 mm | P1A |
| 9126725406 | 12 mm | P1S |
| 9126725406 | 16 mm | P1S |
| 9126725407 | 25 mm | P1A |
| 9126725407 | 20 mm | P1S |
| 9126725407 | 25 mm | P1S |
| 9127294403 | 63 mm | P1S |