Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Swivel rod eye for articulated movement of ISO 15552, ISO 21287, ISO 6431 and ISO 6432 cylinders bores Ø10-320mm. Available in surface treated steel or stainless steel. Fitted to the actuator piston rod using the mounting nut supplied with the cylinder.
Swivel rod eye to ISO 8139 for articulated movement of ISO 15552, ISO 21287, ISO 6431 and ISO 6432 cylinders bores Ø10mm to Ø320mm. Available in surface treated steel or stainless steel and fitted to the actuator piston rod using the mounting nut supplied with the cylinder.
Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
Features/Benefits:
• ISO Standard for universal mounting / interchangeability
Applications:
• Cylinder mounting
Swivel Rod Eye AP6:
• Cylinder rod mounting according to ISO 8139
• Material:
- Swivel rod eye: Surface treated steel
- Swivel bearing according to DIN 648K: Hardened steel
- Swivel rod eye: Stainless steel
- Swivel bearing according to DIN 648K: Stainless steel
• For product series P1D, P1P, P1A, P1S and RDV / AZV
• Fitted to the actuator piston rod using the mounting nut supplied with the cylinder
Performance Characteristics:
- For Cylinder Types : P1D | P1P | P1A | P1S | RDV / AZV
- Bore Size : 10mm | 12mm | 16mm | 20mm | 25mm | 32mm | 40mm | 50mm | 63mm | 80mm | 100mm | 125mm | 160mm | 200mm | 250mm | 320mm
- Certificates : ISO 8139
- Material : Surface treated steel | Stainless steel
- Corrosion Resistant : Yes
| Selector Guides |
|---|
| Parker Cost and Savings Calculators for Pneumatic Solutions |
| Literature and Reference Materials |
|---|
| Parker Pneumatic Components Catalogue PDE2600PNUK |
| Products | For Use With | Materials of Construction | Bore Diameter |
|---|---|---|---|
| P1A-4JRC | P1A | Surface Treated Steel | 25 mm |
| P1A-4CRS | P1A | Surface Treated Steel | 10 mm |
| P1A-4DRS | P1A | Surface Treated Steel | 12 mm |
| P1A-4HRS | P1A | Surface Treated Steel | 20 mm |
| P1C-4KRS | P1D | Surface Treated Steel | 32 mm |
| P1C-4LRS | P1D | Surface Treated Steel | 40 mm |
| P1C-4MRS | P1D | Surface Treated Steel | 50 mm |
| P1C-4PRS | P1D | Surface Treated Steel | 80 mm |
| P1C-4RRS | P1D | Surface Treated Steel | 125 mm |
| KY6863 | P1D | Surface Treated Steel | 160 mm |
| KY6864 | P1D | Surface Treated Steel | 250 mm |
| KL9132 | P1D | Surface Treated Steel | 320 mm |
| P1S-4CRT | P1S | Stainless Steel | 10 mm |
| P1S-4DRT | P1S | Stainless Steel | 12 mm |
| P1S-4HRT | P1S | Stainless Steel | 20 mm |
| P1S-4JRT | P1S | Stainless Steel | 25 mm |
| P1S-4LRT | P1S | Stainless Steel | 40 mm |
| P1S-4MRT | P1S | Stainless Steel | 50 mm |
| P1S-4PRT | P1S | Stainless Steel | 80 mm |
| P1S-4RRT | P1S | Stainless Steel | 125 mm |
| KY6863 | P1D | Surface Treated Steel | 200 mm |
| P1A-4DRS | P1A | Surface Treated Steel | 16 mm |
| P1A-4HRS | P1P | Surface Treated Steel | 20 mm |
| P1A-4HRS | P1P | Surface Treated Steel | 25 mm |
| P1C-4KRS | P1P | Surface Treated Steel | 32 mm |
| P1C-4LRS | P1P | Surface Treated Steel | 40 mm |
| P1C-4MRS | P1D | Surface Treated Steel | 63 mm |
| P1C-4MRS | P1P | Surface Treated Steel | 50 mm |
| P1C-4MRS | P1P | Surface Treated Steel | 63 mm |
| P1C-4PRS | P1D | Surface Treated Steel | 100 mm |
| P1C-4PRS | P1P | Surface Treated Steel | 100 mm |
| P1C-4PRS | P1P | Surface Treated Steel | 80 mm |
| P1C-4RRS | P1P | Surface Treated Steel | 125 mm |
| P1S-4CRT | P1A | Stainless Steel | 10 mm |
| P1S-4DRT | P1A | Stainless Steel | 12 mm |
| P1S-4DRT | P1A | Stainless Steel | 16 mm |
| P1S-4DRT | P1S | Stainless Steel | 16 mm |
| P1S-4HRT | P1A | Stainless Steel | 20 mm |
| P1S-4HRT | P1P | Stainless Steel | 20 mm |
| P1S-4HRT | P1P | Stainless Steel | 25 mm |
| P1S-4JRT | P1A | Stainless Steel | 25 mm |
| P1S-4JRT | P1D | Stainless Steel | 32 mm |
| P1S-4JRT | P1P | Stainless Steel | 32 mm |
| P1S-4JRT | P1S | Stainless Steel | 32 mm |
| P1S-4LRT | P1D | Stainless Steel | 40 mm |
| P1S-4LRT | P1P | Stainless Steel | 40 mm |
| P1S-4MRT | P1D | Stainless Steel | 50 mm |
| P1S-4MRT | P1D | Stainless Steel | 63 mm |
| P1S-4MRT | P1P | Stainless Steel | 50 mm |
| P1S-4MRT | P1P | Stainless Steel | 63 mm |
| P1S-4MRT | P1S | Stainless Steel | 63 mm |
| P1S-4PRT | P1D | Stainless Steel | 100 mm |
| P1S-4PRT | P1D | Stainless Steel | 80 mm |
| P1S-4PRT | P1P | Stainless Steel | 100 mm |
| P1S-4PRT | P1P | Stainless Steel | 80 mm |
| P1S-4PRT | P1S | Stainless Steel | 100 mm |
| P1S-4RRT | P1D | Stainless Steel | 125 mm |
| P1S-4RRT | P1P | Stainless Steel | 125 mm |