Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Clevis for articulated movement of ISO 15552, ISO 6431 and ISO 6432 cylinders, bores Ø10mm to Ø320mm. Available in surface treated steel or stainless steel. Fitted to the actuator piston rod using the mounting nut supplied with the cylinder.
Piston rod end mount clevis, type AP2, for the articulated movement of ISO 15552, ISO 6431 and ISO 6432 cylinders. Available in surface treated steel or stainless steel and mounted using the piston rod nut supplied with the cylinder.
Markets
• Miscellaneous Industrial.
• Miscellaneous Manufacturing.
• Miscellaneous Processing.
Features/Benefits
• ISO Standard for universal mounting / interchangeability
Applications
• Cylinder mounting
Clevis AP2:
• Cylinder rod mounting according to ISO 8140
• Material:
- Clevis : Galvanised steel
- Clip : Galvanised steel
- Pin : Hardened steel
- Clevis : Stainless steel
- Clip : Stainless steel (According to DIN 471)
- Pin : Stainless Steel
• For product series P1F, P1P, P1A and P1S
• Fitted to the actuator piston rod using the mounting nut supplied with the cylinder
| Literature and Reference Materials |
|---|
| Parker Pneumatic Components Catalogue PDE2600PNUK |
| Selector Guides |
|---|
| Parker Cost and Savings Calculators for Pneumatic Solutions |
| Products | For Use With | Materials of Construction | Bore Diameter |
|---|---|---|---|
| P1A-4CRC | P1A | Surface Treated Steel | 10 mm |
| P1A-4DRC | P1A | Surface Treated Steel | 12 mm |
| P1A-4HRC | P1A | Surface Treated Steel | 20 mm |
| P1C-4KRC | P1D | Surface Treated Steel | 32 mm |
| P1C-4LRC | P1D | Surface Treated Steel | 40 mm |
| P1C-4MRC | P1D | Surface Treated Steel | 50 mm |
| P1C-4PRC | P1D | Surface Treated Steel | 100 mm |
| P1C-4RRC | P1D | Surface Treated Steel | 125 mm |
| P1S-4CRD | P1A | Stainless Steel | 10 mm |
| P1S-4DRD | P1A | Stainless Steel | 12 mm |
| P1S-4HRD | P1A | Stainless Steel | 20 mm |
| P1S-4JRD | P1A | Stainless Steel | 25 mm |
| P1S-4LRD | P1D | Stainless Steel | 40 mm |
| P1S-4MRD | P1D | Stainless Steel | 50 mm |
| P1S-4PRD | P1D | Stainless Steel | 100 mm |
| P1S-4RRD | P1D | Stainless Steel | 125 mm |
| P1A-4DRC | P1A | Surface Treated Steel | 16 mm |
| P1A-4HRC | P1P | Surface Treated Steel | 20 mm |
| P1A-4HRC | P1P | Surface Treated Steel | 25 mm |
| P1A-4JRC | P1A | Surface Treated Steel | 25 mm |
| P1C-4KRC | P1P | Surface Treated Steel | 32 mm |
| P1C-4LRC | P1P | Surface Treated Steel | 40 mm |
| P1C-4MRC | P1D | Surface Treated Steel | 63 mm |
| P1C-4MRC | P1P | Surface Treated Steel | 50 mm |
| P1C-4MRC | P1P | Surface Treated Steel | 63 mm |
| P1C-4PRC | P1D | Surface Treated Steel | 80 mm |
| P1C-4PRC | P1P | Surface Treated Steel | 100 mm |
| P1C-4PRC | P1P | Surface Treated Steel | 80 mm |
| P1C-4RRC | P1P | Surface Treated Steel | 125 mm |
| P1S-4CRD | P1S | Stainless Steel | 10 mm |
| P1S-4DRD | P1A | Stainless Steel | 16 mm |
| P1S-4DRD | P1S | Stainless Steel | 12 mm |
| P1S-4DRD | P1S | Stainless Steel | 16 mm |
| P1S-4HRD | P1P | Stainless Steel | 20 mm |
| P1S-4HRD | P1P | Stainless Steel | 25 mm |
| P1S-4HRD | P1S | Stainless Steel | 20 mm |
| P1S-4JRD | P1D | Stainless Steel | 32 mm |
| P1S-4JRD | P1P | Stainless Steel | 32 mm |
| P1S-4JRD | P1S | Stainless Steel | 25 mm |
| P1S-4JRD | P1S | Stainless Steel | 32 mm |
| P1S-4LRD | P1P | Stainless Steel | 40 mm |
| P1S-4LRD | P1S | Stainless Steel | 40 mm |
| P1S-4MRD | P1D | Stainless Steel | 63 mm |
| P1S-4MRD | P1P | Stainless Steel | 50 mm |
| P1S-4MRD | P1P | Stainless Steel | 63 mm |
| P1S-4MRD | P1S | Stainless Steel | 50 mm |
| P1S-4MRD | P1S | Stainless Steel | 63 mm |
| P1S-4PRD | P1D | Stainless Steel | 80 mm |
| P1S-4PRD | P1P | Stainless Steel | 100 mm |
| P1S-4PRD | P1P | Stainless Steel | 80 mm |
| P1S-4PRD | P1S | Stainless Steel | 100 mm |
| P1S-4PRD | P1S | Stainless Steel | 80 mm |
| P1S-4RRD | P1P | Stainless Steel | 125 mm |
| P1S-4RRD | P1S | Stainless Steel | 125 mm |